Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1496 - £ 0.2052 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1848 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 4000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.08 - £ 0.1098 | 17142 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 10133 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | 9000 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| 10014356 | £ 0.092 - £ 0.1263 | 9000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
1.055 in
26.8 mm
|
|
||
| £ 0.1516 - £ 0.1573 | Request the lead time here |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
0.413 in
10.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.08 - £ 0.1098 | 9051 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.5995 - £ 0.5995 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.717 in
18.2 mm
|
|
||
| £ 0.9851 - £ 0.9851 | Request the lead time here |
0.437 in
11.1 mm
|
|
1.031 in
26.2 mm
|
|
||
| £ 0.08 - £ 0.1098 | 7139 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 5000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.092 - £ 0.1263 | 10000 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 32250 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 1020 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.092 - £ 0.1263 | 2842 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| 10014479 | £ 0.092 - £ 0.1263 | 26014 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue