Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Load Capacity | Base Diameter | View | |
---|---|---|---|---|---|---|---|
£ 23.9514 - £ 23.9514 | 22 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
462424 | £ 35.6254 - £ 36.355 | 44 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
|
£ 58.1596 - £ 58.1596 | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 44.4252 - £ 45.3318 | Request the lead time here |
M16
|
5.906 in
150.0 mm
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
462408 | £ 32.2719 - £ 32.2719 | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
|
£ 51.3264 - £ 52.3647 | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 28.3291 - £ 28.3291 | Request the lead time here |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
£ 26.4068 - £ 26.9541 | Request the lead time here |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
£ 28.6799 - £ 29.2692 | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
£ 29.4376 - £ 30.0409 | 1 In stock |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
£ 68.3042 - £ 68.3042 | Request the lead time here |
M20
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 41.2519 - £ 41.2519 | 16 In stock |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 52.9961 - £ 54.0765 | 12 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 46.6961 - £ 47.6502 | 12 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 42.8655 - £ 42.8655 | 16 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 24.7932 - £ 24.7932 | 4 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
£ 27.5714 - £ 27.5714 | 16 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 13.2455 - £ 30.7548 | 187 In stock |
M8
|
2.362 in
60.0 mm
|
400.0 kg
400.0 kg
|
2.165 in
55.0 mm
|
||
£ 36.1445 - £ 36.1445 | 8 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
£ 36.2428 - £ 36.2428 | Request the lead time here |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue