Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.608 - £ 0.608 | 2000 In stock |
M8
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
| £ 0.1715 - £ 0.1715 | 58 In stock |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 10038666 | £ 0.0895 - £ 0.0932 | 29280 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
|
| £ 0.0847 - £ 0.0883 | 10353 In stock |
M2
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.7129 - £ 0.7271 | 1047 In stock |
M10
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.134 - £ 0.1369 | 9000 In stock |
M2.5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| 24000 In stock |
M2
|
0.197 in
5.0 mm
|
Slotted Drive
|
|||
| £ 0.1321 - £ 0.1321 | Request the lead time here |
M4
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.8022 - £ 0.8192 | 5498 In stock |
M10
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
| £ 0.1814 - £ 0.1814 | 2500 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0935 - £ 0.0975 | 60 In stock |
M4
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0847 - £ 0.0883 | 13078 In stock |
M2.5
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1142 - £ 0.1142 | 18720 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.2409 - £ 0.2409 | 18216 In stock |
M4
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 1.0871 - £ 1.0871 | 2323 In stock |
M12
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.6846 - £ 0.6846 | 18080 In stock |
M10
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.1197 - £ 0.1197 | 8348 In stock |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1077 - £ 0.1099 | 34948 In stock |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 1.7859 - £ 1.7859 | 3750 In stock |
M16
|
1.969 in
50.0 mm
|
Slotted Drive
|
||
| £ 0.326 - £ 0.326 | 1108 In stock |
M10
|
1.575 in
40.0 mm
|
Slotted Drive