Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
5.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 2000 In stock
M3 x 0.5
4.0 mm
Slotted Drive
£ 0.0702 - £ 0.0867 Request the lead time here
M5 x 0.8
35.0 mm
Crossed Drive
£ 0.0491 - £ 0.0607 Request the lead time here
M5 x 0.8
25.0 mm
Slotted Drive
£ 0.0596 - £ 0.0736 Request the lead time here
M6 x 1.0
22.0 mm
Crossed Drive
£ 0.0439 - £ 0.0541 Request the lead time here
M4 x 0.7
30.0 mm
Slotted Drive
£ 0.0383 - £ 0.0473 Request the lead time here
M5 x 0.8
16.0 mm
Slotted Drive
£ 0.0563 - £ 0.0695 Request the lead time here
M6 x 1.0
10.0 mm
Slotted Drive
£ 0.0645 - £ 0.0796 2500 In stock
M5 x 0.8
30.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
25.0 mm
Slotted Drive
£ 0.0563 - £ 0.0695 1000 In stock
M6 x 1.0
16.0 mm
Slotted Drive
£ 0.057 - £ 0.0704 Request the lead time here
M6 x 1.0
10.0 mm
Crossed Drive
£ 0.1173 - £ 0.1678 1000 In stock
M3.5 x 0.6
7.0 mm
Slotted Drive
£ 0.0328 - £ 0.0405 1000 In stock
M4 x 0.7
20.0 mm
Slotted Drive
£ 0.0348 - £ 0.0429 1000 In stock
M3.5 x 0.6
42.0 mm
Slotted Drive
£ 0.0872 - £ 0.1077 Request the lead time here
M6 x 1.0
40.0 mm
Crossed Drive
£ 0.1657 - £ 0.2046 Request the lead time here
M8 x 1.25
20.0 mm
Crossed Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3.5 x 0.6
8.0 mm
Slotted Drive
£ 0.1667 - £ 0.2058 1500 In stock
M8 x 1.25
25.0 mm
Slotted Drive
£ 0.0291 - £ 0.0359 Request the lead time here
M2 x 0.4
6.0 mm
Slotted Drive
  • of 10
Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10294895

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10295632

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Crossed Drive M5 x 0.8 35.0 mm Nylon 6/6 Natural

10297452

Price Range
£ 0.0867 - £ 0.0702

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.45 mm
  • Head Height
    3.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 25.0 mm Nylon 6/6 Natural

10297322

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 22.0 mm Nylon 6/6 Natural

10298008

Price Range
£ 0.0736 - £ 0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 30.0 mm Nylon 6/6 Natural

10296783

Price Range
£ 0.0541 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Natural

10297308

Price Range
£ 0.0473 - £ 0.0383

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Natural

10297803

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Natural

10297339

Price Range
£ 0.0796 - £ 0.0645

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    9.4 mm
  • Head Height
    3.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Natural

10295717

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 16.0 mm Nylon 6/6 Natural

10297827

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 10.0 mm Nylon 6/6 Natural

10297964

Price Range
£ 0.0704 - £ 0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 7.0 mm Nylon 6/6 Natural

10296226

Price Range
£ 0.1678 - £ 0.1173

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

10296769

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 42.0 mm Nylon 6/6 Natural

10296301

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Crossed Drive M6 x 1.0 40.0 mm Nylon 6/6 Natural

10298046

Price Range
£ 0.1077 - £ 0.0872

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Crossed Drive M8 x 1.25 20.0 mm Nylon 6/6 Natural

10298619

Price Range
£ 0.2046 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 8.0 mm Nylon 6/6 Natural

10296233

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 25.0 mm Nylon 6/6 Natural

10298541

Price Range
£ 0.2058 - £ 0.1667

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 6.0 mm Nylon 6/6 Natural

10294284

Price Range
£ 0.0359 - £ 0.0291

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural