Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.0629 - £ 0.0642 Request the lead time here
M3
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.1314 - £ 0.1369 Request the lead time here
M2
Natural
Stainless Steel
10.0 mm
Crossed Drive
£ 0.0622 - £ 0.0635 Request the lead time here
M4
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.0744 - £ 0.0758 Request the lead time here
M4
Natural
Mild Steel
16.0 mm
Crossed Drive
£ 0.124 - £ 0.1292 Request the lead time here
M5
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.0566 - £ 0.0578 Request the lead time here
M4
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.0508 - £ 0.052 Request the lead time here
M3
Natural
Mild Steel
10.0 mm
Crossed Drive
£ 0.0425 - £ 0.0433 Request the lead time here
M3
Natural
Mild Steel
8.0 mm
Crossed Drive
£ 0.0966 - £ 0.0986 Request the lead time here
M4
Natural
Mild Steel
25.0 mm
Crossed Drive
£ 0.248 - £ 0.2579 Request the lead time here
M2
Clear
PC
10.0 mm
Crossed Drive
£ 0.2636 - £ 0.2749 Request the lead time here
M5
Clear
PC
8.0 mm
Crossed Drive
£ 0.1545 - £ 0.1601 100 In stock
M2
Clear
PC
Crossed Drive
£ 0.6931 - £ 0.7228 Request the lead time here
M5
Clear
PC
25.0 mm
Crossed Drive
£ 0.2012 - £ 0.2097 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.4365 - £ 0.4549 Request the lead time here
M5
Clear
PC
20.2 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M3
Clear
PC
5.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
8.0 mm
Crossed Drive
£ 0.066 - £ 0.0674 Request the lead time here
M4
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.1856 - £ 0.1941 Request the lead time here
M4
Clear
PC
12.2 mm
Crossed Drive
£ 0.3472 - £ 0.3614 Request the lead time here
M4
Clear
PC
15.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M3 12.0 mm Mild Steel Natural

341031240952

Price Range
£ 0.0642 - £ 0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M2 10.0 mm Stainless Steel Natural

341011041553

Price Range
£ 0.1369 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Head Type
    Flat Head
Screw Crossed Drive M4 8.0 mm Mild Steel Natural

341040840952

Price Range
£ 0.0635 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 16.0 mm Mild Steel Natural

341041640952

Price Range
£ 0.0758 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M5 25.0 mm Mild Steel Natural

341052540952

Price Range
£ 0.1292 - £ 0.124

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M4 10.0 mm Mild Steel Natural

341041040952

Price Range
£ 0.0578 - £ 0.0566

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M3 10.0 mm Mild Steel Natural

341031040952

Price Range
£ 0.052 - £ 0.0508

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M3 8.0 mm Mild Steel Natural

341030840952

Price Range
£ 0.0433 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.6 mm
  • Head Height
    1.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Head
Screw Crossed Drive M4 25.0 mm Mild Steel Natural

341042540952

Price Range
£ 0.0986 - £ 0.0966

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M2 10.0 mm PC Clear

170021000022

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Head Type
    Pan Head
Screw Crossed Drive M5 8.0 mm PC Clear

170050800022

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

170020300022

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
100 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.0 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M5 25.0 mm PC Clear

170052500022

Price Range
£ 0.7228 - £ 0.6931

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

170082600022

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 20.2 mm PC Clear

170052000022

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.2 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M3 5.0 mm PC Clear

170035000022

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PC Clear

170030800022

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 12.0 mm Mild Steel Natural

341041240952

Price Range
£ 0.0674 - £ 0.066

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.5 mm
  • Head Height
    2.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Head
Screw Crossed Drive M4 12.2 mm PC Clear

170041200022

Price Range
£ 0.1941 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M4 15.0 mm PC Clear

170041500022

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head