Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.3812 - £ 0.3968 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.4068 - £ 0.4238 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.7143 - £ 0.7441 Request the lead time here
M5
Clear
PC
Crossed Drive
£ 0.18 - £ 0.1885 Request the lead time here
M4
Clear
PC
8.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
18.0 mm
Crossed Drive
£ 0.1828 - £ 0.1913 3560 In stock
M4
Clear
PC
10.2 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
6.4 mm
Crossed Drive
£ 0.6931 - £ 0.7228 Request the lead time here
M5
Clear
PC
25.0 mm
Crossed Drive
£ 1.3082 - £ 1.3621 Request the lead time here
M8
Clear
PC
30.0 mm
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.6
Clear
PC
4.0 mm
Crossed Drive
£ 0.1644 - £ 0.1715 Request the lead time here
M3
Clear
PC
8.0 mm
Crossed Drive
£ 0.5754 - £ 0.5995 Request the lead time here
M6
Clear
PC
10.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2
Clear
PC
Crossed Drive
£ 1.1013 - £ 1.1481 Request the lead time here
M8
Clear
PC
15.3 mm
Crossed Drive
£ 1.2884 - £ 1.3423 Request the lead time here
M8
Clear
PC
20.3 mm
Crossed Drive
£ 0.3373 - £ 0.3515 Request the lead time here
M4
Clear
PC
20.0 mm
Crossed Drive
£ 0.4053 - £ 0.4223 Request the lead time here
M5
Clear
PC
15.0 mm
Crossed Drive
£ 0.6179 - £ 0.6435 Request the lead time here
M6
Clear
PC
12.0 mm
Crossed Drive
£ 0.9071 - £ 0.9454 Request the lead time here
M8
Clear
PC
12.0 mm
Crossed Drive
£ 0.2338 - £ 0.2438 Request the lead time here
M2.6
Clear
PC
Crossed Drive
  • of 8
Screw Crossed Drive M3 PC Clear

10219232

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 PC Clear

10219317

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 PC Clear

10219386

Price Range
£ 0.7441 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 8.0 mm PC Clear

10218709

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 18.0 mm PC Clear

10218631

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M4 10.2 mm PC Clear

10218716

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
3560 In stock
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    10.2 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 6.4 mm PC Clear

10218532

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    6.4 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M5 25.0 mm PC Clear

10218891

Price Range
£ 0.7228 - £ 0.6931

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M8 30.0 mm PC Clear

10219065

Price Range
£ 1.3621 - £ 1.3082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 4.0 mm PC Clear

10219157

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 8.0 mm PC Clear

10218556

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.7 mm
  • Head Height
    2.5 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M6 10.0 mm PC Clear

10218921

Price Range
£ 0.5995 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219119

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M8 15.3 mm PC Clear

10219485

Price Range
£ 1.1481 - £ 1.1013

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    15.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M8 20.3 mm PC Clear

10219492

Price Range
£ 1.3423 - £ 1.2884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    20.3 mm
  • Thread Size
    M8
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M4 20.0 mm PC Clear

10218778

Price Range
£ 0.3515 - £ 0.3373

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 15.0 mm PC Clear

10218853

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 12.0 mm PC Clear

10218938

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 12.0 mm PC Clear

10219010

Price Range
£ 0.9454 - £ 0.9071

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10219096

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear