Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Series Code :SR1923
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4365 - £ 0.4549 | Request the lead time here |
M5
|
Clear
|
PC
|
0.795 in
20.2 mm
|
Crossed Drive
|
||
| £ 0.771 - £ 0.8036 | Request the lead time here |
M6
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 1.2076 - £ 1.2572 | Request the lead time here |
M8
|
Clear
|
PC
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
M2.6
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
M4
|
Clear
|
PC
|
0.122 in
3.1 mm
|
Crossed Drive
|
||
| £ 0.2012 - £ 0.2097 | 4300 In stock |
M5
|
Clear
|
PC
|
0.217 in
5.5 mm
|
Crossed Drive
|
||
| £ 0.7002 - £ 0.7285 | Request the lead time here |
M6
|
Clear
|
PC
|
0.461 in
11.7 mm
|
Crossed Drive
|
||
| £ 0.4082 - £ 0.4252 | Request the lead time here |
M5
|
Clear
|
PC
|
0.484 in
12.3 mm
|
Crossed Drive
|
||
| £ 0.9581 - £ 0.9978 | Request the lead time here |
M8
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.6775 - £ 0.7058 | Request the lead time here |
M6
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
M2
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.9751 - £ 1.0163 | Request the lead time here |
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
M4
|
Clear
|
PC
|
0.248 in
6.3 mm
|
Crossed Drive
|
||
| £ 0.2976 - £ 0.309 | Request the lead time here |
M2.6
|
Clear
|
PC
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
| £ 0.2919 - £ 0.3033 | Request the lead time here |
M4
|
Clear
|
PC
|
0.366 in
9.3 mm
|
Crossed Drive
|
||
| £ 0.2012 - £ 0.2097 | Request the lead time here |
M5
|
Clear
|
PC
|
0.374 in
9.5 mm
|
Crossed Drive
|
||
| £ 0.7951 - £ 0.8277 | Request the lead time here |
M6
|
Clear
|
PC
|
|
Crossed Drive
|
||
| £ 0.1856 - £ 0.1941 | 16176 In stock |
M4
|
Clear
|
PC
|
0.28 in
7.1 mm
|
Crossed Drive