Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
£ 0.6477 - £ 0.6747 Request the lead time here
M4
Clear
PC
30.0 mm
Crossed Drive
£ 0.3302 - £ 0.3444 Request the lead time here
M3
Clear
PC
16.0 mm
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.2012 - £ 0.2097 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 1.3734 - £ 1.4316 Request the lead time here
M6
Clear
PC
40.0 mm
Crossed Drive
£ 0.2197 - £ 0.2282 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.3628 - £ 0.3784 Request the lead time here
M5
Clear
PC
16.1 mm
Crossed Drive
£ 0.7228 - £ 0.7526 Request the lead time here
M6
Clear
PC
20.0 mm
Crossed Drive
£ 1.0347 - £ 1.0772 Request the lead time here
M8
Clear
PC
20.0 mm
Crossed Drive
£ 0.1077 - £ 0.1122 Request the lead time here
M5
Natural
Mild Steel
12.0 mm
Crossed Drive
£ 0.1885 - £ 0.197 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 1.4741 - £ 1.5308 700 In stock
M6
Clear
PC
Crossed Drive
£ 0.18 - £ 0.1885 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.5513 - £ 0.574 Request the lead time here
M4
Clear
PC
Crossed Drive
£ 0.163 - £ 0.17 Request the lead time here
M2.6
Clear
PC
3.0 mm
Crossed Drive
£ 0.3727 - £ 0.3869 Request the lead time here
M3
Clear
PC
Crossed Drive
£ 0.1956 - £ 0.2041 Request the lead time here
M2.6
Clear
PC
Crossed Drive
£ 0.4805 - £ 0.5003 Request the lead time here
M5
Clear
PC
18.0 mm
Crossed Drive
£ 0.1814 - £ 0.1899 Request the lead time here
M2.6
Clear
PC
10.0 mm
Crossed Drive
£ 0.5343 - £ 0.5556 Request the lead time here
M4
Clear
PC
25.0 mm
Crossed Drive
  • of 8
Screw Crossed Drive M4 30.0 mm PC Clear

10218808

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M3 16.0 mm PC Clear

10218624

Price Range
£ 0.3444 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10218976

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 PC Clear

10219058

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 40.0 mm PC Clear

10219003

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10219089

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 20.0 mm PC Clear

10218952

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M8 20.0 mm PC Clear

10219034

Price Range
£ 1.0772 - £ 1.0347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M5 12.0 mm Mild Steel Natural

10237809

Price Range
£ 0.1122 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.2 mm
  • Head Height
    2.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Head Type
    Flat Head
Screw Crossed Drive M4 PC Clear

10219294

Price Range
£ 0.197 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M6 PC Clear

10219454

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
700 In stock
Attributes
  • Head Diameter
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M4 PC Clear

10219249

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    1.8 mm
  • Thread Size
    M4
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M4 PC Clear

10219324

Price Range
£ 0.574 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 3.0 mm PC Clear

10219140

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M3 PC Clear

10219225

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Thread Size
    M3
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 PC Clear

10218792

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 18.0 mm PC Clear

10218877

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    18.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 10.0 mm PC Clear

10219171

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M4 25.0 mm PC Clear

10218785

Price Range
£ 0.5556 - £ 0.5343

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Head Type
    Pan Head