Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
10054390 £ 0.1033 - £ 0.1033 1496 In stock
M4
12.0 mm
Slotted Drive
£ 0.1842 - £ 0.1842 8737 In stock
M5
40.0 mm
Slotted Drive
£ 0.2112 - £ 0.2112 9753 In stock
M6
16.0 mm
Slotted Drive
£ 0.1177 - £ 0.1219 33000 In stock
M8
25.0 mm
Cruciformed Drive
£ 0.1743 - £ 0.1743 570 In stock
M5
25.0 mm
Slotted Drive
£ 0.2268 - £ 0.2268 22814 In stock
M6
20.0 mm
Slotted Drive
£ 0.2112 - £ 0.2112 Request the lead time here
M6
12.0 mm
Slotted Drive
£ 0.2338 - £ 0.2338 400 In stock
M6
22.0 mm
Slotted Drive
£ 0.5187 - £ 0.5187 3500 In stock
M6
80.0 mm
Slotted Drive
10054512 £ 0.2012 - £ 0.2012 1502 In stock
M5
20.0 mm
Slotted Drive
£ 0.2749 - £ 0.2749 39480 In stock
M6
20.0 mm
Slotted Drive
£ 0.394 - £ 0.394 4962 In stock
M6
60.0 mm
Slotted Drive
£ 0.3245 - £ 0.3245 901 In stock
M8
25.0 mm
Slotted Drive
£ 0.1545 - £ 0.1545 1568 In stock
M5
12.0 mm
Slotted Drive
10054444 £ 0.1545 - £ 0.1545 265 In stock
M5
8.0 mm
Slotted Drive
£ 0.2026 - £ 0.2026 7018 In stock
M6
8.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 352 In stock
M5
10.0 mm
Slotted Drive
£ 0.1899 - £ 0.1899 4919 In stock
M5
16.0 mm
Slotted Drive
£ 0.1033 - £ 0.1033 610 In stock
M4
8.0 mm
Slotted Drive
£ 0.2197 - £ 0.2197 8700 In stock
M5
30.0 mm
Slotted Drive
  • of 6
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

10054390

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
1496 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 40.0 mm Nylon Natural

10054550

Price Range
£ 0.1842 - £ 0.1842

Stock Levels
8737 In stock
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Natural
Screw Slotted Drive M6 16.0 mm PC Clear

10116982

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
9753 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Clear
Screw Cruciformed Drive M8 25.0 mm PA Black

10087213

Price Range
£ 0.1219 - £ 0.1177

Stock Levels
33000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Cruciformed Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M5 25.0 mm Nylon 6/6 Natural

10054529

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
570 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 20.0 mm Nylon 6/6 Natural

10054635

Price Range
£ 0.2268 - £ 0.2268

Stock Levels
22814 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 12.0 mm Nylon 6/6 Natural

10054604

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 22.0 mm Nylon 6/6 Natural

10054659

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
400 In stock
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 80.0 mm Nylon 6/6 Natural

10054734

Price Range
£ 0.5187 - £ 0.5187

Stock Levels
3500 In stock
Attributes
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 20.0 mm Nylon 6/6 Black

10054512

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
1502 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M6 20.0 mm Nylon Black

10054642

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
39480 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black
Screw Slotted Drive M6 60.0 mm Nylon 6/6 Natural

10054727

Price Range
£ 0.394 - £ 0.394

Stock Levels
4962 In stock
Attributes
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M8 25.0 mm Nylon 6/6 Natural

10054802

Price Range
£ 0.3245 - £ 0.3245

Stock Levels
901 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 12.0 mm Nylon 6/6 Natural

10054475

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
1568 In stock
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 8.0 mm Nylon 6/6 Natural

10054444

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
265 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M6 8.0 mm Nylon 6/6 Natural

10054574

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
7018 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 10.0 mm Nylon 6/6 Black

10054468

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
352 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M5 16.0 mm Nylon 6/6 Black

10054499

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
4919 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Black
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

10054369

Price Range
£ 0.1033 - £ 0.1033

Stock Levels
610 In stock
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Drive Type
    Slotted Drive
  • Head Type
    Mushroom Head
  • Colour
    Natural
Screw Slotted Drive M5 30.0 mm Nylon Black

10054543

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
8700 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Drive Type
    Slotted Drive
  • Head Type
    Flange Head
  • Colour
    Black