Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0357 - £ 0.0372 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0653 - £ 0.068 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| £ 0.1142 - £ 0.119 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0432 - £ 0.045 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
M6
|
2.362 in
60.0 mm
|
Slotted Drive
|
||
| £ 0.0518 - £ 0.0541 | Request the lead time here |
M5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.1046 - £ 0.109 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.1007 - £ 0.105 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.0483 - £ 0.0503 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1108 - £ 0.1179 | Request the lead time here |
M6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0507 - £ 0.0528 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0469 - £ 0.0489 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0834 - £ 0.087 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.0644 - £ 0.0671 | Request the lead time here |
M4
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0663 - £ 0.0691 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0531 - £ 0.0554 | Request the lead time here |
M5
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.0727 - £ 0.0756 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.1044 - £ 0.1087 | Request the lead time here |
M6
|
0.256 in
6.5 mm
|
Slotted Drive
|
||
| £ 0.0459 - £ 0.0477 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0691 - £ 0.0721 | Request the lead time here |
M4
|
0.394 in
10. mm
|
Slotted Drive