Menu Search

Machine Screws - Round

In stock

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length Drive Type View
£ 0.0829 - £ 0.0864 Request the lead time here
0.5 mm
M3
8.0 mm
Slotted Drive
£ 0.1373 - £ 0.1401 20000 In stock
0.8 mm
M5
16.0 mm
Slotted Drive
£ 0.2282 - £ 0.2324 Request the lead time here
1.0 mm
M6
25.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.5 mm
M3
10.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 500 In stock
0.7 mm
M4
12.0 mm
Slotted Drive
£ 0.1814 - £ 0.1842 7000 In stock
1.0 mm
M6
8.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 Request the lead time here
0.5 mm
M3
12.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 9000 In stock
0.7 mm
M4
16.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 4000 In stock
0.7 mm
M4
6.0 mm
Slotted Drive
£ 0.163 - £ 0.17 Request the lead time here
M6
12.0 mm
Slotted Drive
£ 0.1743 - £ 0.1814 Request the lead time here
M6
25.0 mm
Slotted Drive
£ 0.0908 - £ 0.0946 28000 In stock
0.7 mm
M4
8.0 mm
Slotted Drive
£ 0.0895 - £ 0.0932 1000 In stock
0.5 mm
M3
4.0 mm
Slotted Drive
£ 0.1814 - £ 0.1842 Request the lead time here
1.0 mm
M6
6.5 mm
Slotted Drive
£ 0.1373 - £ 0.1401 15000 In stock
0.8 mm
M5
10.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 Request the lead time here
1.0 mm
M6
16.0 mm
Slotted Drive
£ 0.1998 - £ 0.2041 Request the lead time here
1.0 mm
M6
20.0 mm
Slotted Drive
£ 0.1885 - £ 0.1927 19000 In stock
1.0 mm
M6
10.0 mm
Slotted Drive
£ 0.146 - £ 0.1488 22000 In stock
0.8 mm
M5
20.0 mm
Slotted Drive
£ 0.0936 - £ 0.0976 Request the lead time here
0.5 mm
M3
20.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M3 8.0 mm Nylon Natural

421002000002

Price Range
£ 0.0864 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M5 16.0 mm Nylon Natural

0130310000VR

Price Range
£ 0.1401 - £ 0.1373

Stock Levels
20000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

0130480000VR

Price Range
£ 0.2324 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Screw Slotted Drive M3 10.0 mm Nylon Natural

0130090000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M4 12.0 mm Nylon Natural

0130190000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
500 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M6 8.0 mm Nylon Natural

0130410000VR

Price Range
£ 0.1842 - £ 0.1814

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M3 12.0 mm Nylon Natural

0130100000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
Screw Slotted Drive M4 16.0 mm Nylon Natural

0130210000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M4 6.0 mm Nylon Natural

0130160000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M6 12.0 mm Nylon Natural

421012000002

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M6 25.0 mm Nylon Natural

421014000002

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Slot Depth
    1.6 mm
Screw Slotted Drive M4 8.0 mm Nylon Natural

0130170000VR

Price Range
£ 0.0946 - £ 0.0908

Stock Levels
28000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.5 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Slotted Drive M3 4.0 mm Nylon Natural

0130060000VR

Price Range
£ 0.0932 - £ 0.0895

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Slotted Drive M6 6.5 mm Nylon Natural

0130390000VR

Price Range
£ 0.1842 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    6.5 mm
Screw Slotted Drive M5 10.0 mm Nylon Natural

0130280000VR

Price Range
£ 0.1401 - £ 0.1373

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M6 16.0 mm Nylon Natural

0130450000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Screw Slotted Drive M6 20.0 mm Nylon Natural

0130460000VR

Price Range
£ 0.2041 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M6 10.0 mm Nylon Natural

0130420000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
19000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    5.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Screw Slotted Drive M5 20.0 mm Nylon Natural

0130330000VR

Price Range
£ 0.1488 - £ 0.146

Stock Levels
22000 In stock
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    4.5 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 20.0 mm Nylon Natural

0130130000VR

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.7 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm