Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance. 
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0829 - £ 0.0864 | Request the lead time here | 
0.02 in
 
0.5 mm
 | 
M3
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0973 - £ 0.1013 | 17000 In stock | 
0.02 in
 
0.5 mm
 | 
M3
 | 
0.984 in
 
25.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0895 - £ 0.0932 | Request the lead time here | 
0.02 in
 
0.5 mm
 | 
M3
 | 
0.394 in
 
10.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0908 - £ 0.0946 | 28000 In stock | 
0.028 in
 
0.7 mm
 | 
M4
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0936 - £ 0.0976 | Request the lead time here | 
0.02 in
 
0.5 mm
 | 
M3
 | 
0.787 in
 
20.0 mm
 | 
Slotted Drive
 | ||
| £ 0.0908 - £ 0.0946 | 500 In stock | 
0.028 in
 
0.7 mm
 | 
M4
 | 
0.472 in
 
12.0 mm
 | 
Slotted Drive
 | ||
| £ 0.1814 - £ 0.1842 | 7000 In stock | 
0.039 in
 
1.0 mm
 | 
M6
 | 
0.315 in
 
8.0 mm
 | 
Slotted Drive
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue