Magnetic Tapes are a flexible magnetic material coated on one side with a permanent adhesive. Our adhesive magnetic tape can maintain its adhesive quality even after a long time of use. We have magnetic tape rolls available with Indoor and Outdoor adhesives: Indoor adhesive is a rubber based adhesive and has high initial tack. Outdoor adhesive is an acrylic based adhesive suitable for flexible plastics or outdoor sunlight exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Adhesive Type | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 493163 | £ 41.3198 - £ 41.3198 | 2 In stock |
98.425 ft
30.0 m
|
Standard
|
0.059 in
1.5 mm
|
0.787 in
20.0 mm
|
|
| £ 28.4658 - £ 29.6469 | 5 In stock |
98.425 ft
30.0 m
|
Premium
|
0.059 in
1.5 mm
|
0.492 in
12.5 mm
|
||
| £ 61.3531 - £ 61.3531 | 20 In stock |
98.425 ft
30.0 m
|
Premium
|
0.059 in
1.5 mm
|
0.984 in
25.0 mm
|
||
| 493162 | £ 26.3216 - £ 26.3216 | 15 In stock |
98.425 ft
30.0 m
|
Standard
|
0.059 in
1.5 mm
|
0.492 in
12.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue