Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masked Eye Bolts have a loop on one end, and are commonly used with hooks or other hanging systems. Used as a hanging solution for powder coating and painting. The tapered silicone provides a tight seal to the component, while a threaded insert secures the item.
Material: Silicone Colour: Brown, Red, Purple, Green, White, Yellow, Orange, Transparent, Pink Series Code: SRF0062
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | D | Colour | Material | H | L | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.1282 - £ 6.6961 | 2660 In stock |
M20
|
1.102 in
28.0 mm
|
Brown
|
Silicone
|
1.102 in
28.0 mm
|
0.248 in
6.3 mm
|
||
| £ 1.4902 - £ 3.197 | 4200 In stock |
M8
|
0.709 in
18.0 mm
|
White
|
Silicone
|
0.709 in
18.0 mm
|
0.185 in
4.7 mm
|
||
| 10353028 | £ 1.2673 - £ 2.7187 | Request the lead time here |
M6
|
0.551 in
14.0 mm
|
Yellow
|
Silicone
|
0.551 in
14.0 mm
|
0.161 in
4.1 mm
|
|
| £ 2.2823 - £ 4.8836 | Request the lead time here |
M14
|
0.906 in
23.0 mm
|
Purple
|
Silicone
|
0.906 in
23.0 mm
|
0.228 in
5.8 mm
|
||
| £ 2.1884 - £ 4.657 | 3310 In stock |
M12
|
0.866 in
22.0 mm
|
Green
|
Silicone
|
0.866 in
22.0 mm
|
0.228 in
5.8 mm
|
||
| 10353004 | £ 0.8015 - £ 1.7117 | Request the lead time here |
M4
|
0.433 in
11.0 mm
|
Transparent
|
Silicone
|
0.433 in
11.0 mm
|
0.102 in
2.6 mm
|
|
| £ 1.1049 - £ 2.3612 | 3950 In stock |
M5
|
0.433 in
11.0 mm
|
Orange
|
Silicone
|
0.433 in
11.0 mm
|
0.15 in
3.8 mm
|
||
| 10353073 | £ 2.3897 - £ 5.1101 | 3630 In stock |
M16
|
0.945 in
24.0 mm
|
Red
|
Silicone
|
0.945 in
24.0 mm
|
0.268 in
6.8 mm
|
|
| 10352991 | £ 0.6994 - £ 1.4953 | 3550 In stock |
M3
|
0.394 in
10.0 mm
|
Pink
|
Silicone
|
0.433 in
11.0 mm
|
0.102 in
2.6 mm