Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
257 results
Product SKUs information
Item Code Price range Availability IH Colour Material D View
£ 0.3132 - £ 0.3203 Request the lead time here
25.4 mm
Blue
Silicone
17.5 mm
£ 0.1031 - £ 0.1053 495 In stock
7.9 mm
Natural
Silicone
3.8 mm
£ 0.1601 - £ 0.1644 Request the lead time here
12.7 mm
Black
Silicone
7.5 mm
£ 0.6506 - £ 0.6647 Request the lead time here
38.1 mm
Black
Silicone
30.2 mm
461753 £ 0.1842 - £ 0.1885 400 In stock
12.7 mm
Black
EPDM
3.2 mm
£ 0.265 - £ 0.2707 Request the lead time here
25.4 mm
Black
EPDM
5.5 mm
£ 0.2154 - £ 0.2197 Request the lead time here
12.7 mm
Black
EPDM
4.0 mm
£ 0.3784 - £ 0.3855 Request the lead time here
25.4 mm
Black
EPDM
7.9 mm
£ 0.6846 - £ 0.6987 1400 In stock
38.1 mm
Black
EPDM
12.2 mm
£ 0.4549 - £ 0.4734 Request the lead time here
38.1 mm
Natural
Silicone
19.8 mm
£ 0.2608 - £ 0.2608 3500 In stock
38.1 mm
Orange
Silicone
9.5 mm
£ 0.1913 - £ 0.1998 Request the lead time here
25.4 mm
Orange
Silicone
9.5 mm
£ 0.9128 - £ 0.951 Request the lead time here
88.9 mm
Green
Silicone
19.1 mm
£ 0.1302 - £ 0.1329 Request the lead time here
25.4 mm
Green
Silicone
5.9 mm
£ 0.1785 - £ 0.1856 Request the lead time here
38.1 mm
Pink
Silicone
5.7 mm
£ 0.146 - £ 0.1516 Request the lead time here
38.1 mm
Blue
Silicone
4.0 mm
£ 0.3529 - £ 0.3685 80 In stock
25.4 mm
Blue
Silicone
20.6 mm
£ 0.1203 - £ 0.1253 400 In stock
25.4 mm
Blue
Silicone
4.0 mm
£ 1.1311 - £ 1.1778 Request the lead time here
109.2 mm
Green
Silicone
19.1 mm
£ 0.4691 - £ 0.489 Request the lead time here
38.1 mm
Blue
Silicone
20.6 mm
  • of 13
Cap 17.5 mm 25.4 mm Silicone Blue

1219728

Price Range
£ 0.3203 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • d
    17.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Blue
  • Maximum Temperature
    250 °C
Cap 3.8 mm 7.9 mm Silicone Natural

1219721

Price Range
£ 0.1053 - £ 0.1031

Stock Levels
495 In stock
Attributes
  • d
    3.8 mm
  • IH
    7.9 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 7.5 mm 12.7 mm Silicone Black

1219726

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    250 °C
Cap 30.2 mm 38.1 mm Silicone Black

1219729

Price Range
£ 0.6647 - £ 0.6506

Stock Levels
Request the lead time here
Attributes
  • d
    30.2 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    250 °C
Cap 3.2 mm 12.7 mm EPDM Black

461753

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
400 In stock
Attributes
  • d
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cap 5.5 mm 25.4 mm EPDM Black

461768

Price Range
£ 0.2707 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cap 4.0 mm 12.7 mm EPDM Black

461759

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 7.9 mm 25.4 mm EPDM Black

461780

Price Range
£ 0.3855 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 12.2 mm 38.1 mm EPDM Black

461793

Price Range
£ 0.6987 - £ 0.6846

Stock Levels
1400 In stock
Attributes
  • d
    12.2 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/2-13
  • Thread Standard
    UNF Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 19.8 mm 38.1 mm Silicone Natural

499684

Price Range
£ 0.4734 - £ 0.4549

Stock Levels
Request the lead time here
Attributes
  • d
    19.8 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 9.5 mm 38.1 mm Silicone Orange

499692

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
3500 In stock
Attributes
  • d
    9.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M10
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 9.5 mm 25.4 mm Silicone Orange

499691

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M10
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 19.1 mm 88.9 mm Silicone Green

499682

Price Range
£ 0.951 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • IH
    88.9 mm
  • Thread Sizes (All)
    3/4-16;M20
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 5.9 mm 25.4 mm Silicone Green

1219724

Price Range
£ 0.1329 - £ 0.1302

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Green
  • Maximum Temperature
    250 °C
Cap 5.7 mm 38.1 mm Silicone Pink

499705

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • d
    5.7 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M6 x 1.0
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 4.0 mm 38.1 mm Silicone Blue

499700

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 20.6 mm 25.4 mm Silicone Blue

499693

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
80 In stock
Attributes
  • d
    20.6 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    7/8-14;M22
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 4.0 mm 25.4 mm Silicone Blue

499699

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
400 In stock
Attributes
  • d
    4.0 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 19.1 mm 109.2 mm Silicone Green

499683

Price Range
£ 1.1778 - £ 1.1311

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • IH
    109.2 mm
  • Thread Sizes (All)
    3/4-16;M20
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 20.6 mm 38.1 mm Silicone Blue

499694

Price Range
£ 0.489 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    7/8-14;M22
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads