Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.50 - £ 0.521 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.937 in
23.8 mm
|
||
£ 0.6405 - £ 0.6675 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
||
£ 1.478 - £ 1.5273 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1.126 in
28.6 mm
|
||
£ 0.1995 - £ 0.3027 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
EPDM
|
0.193 in
4.9 mm
|
||
£ 0.2752 - £ 0.344 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
||
Request the lead time here |
|
Black
|
EPDM
|
|
|||
£ 0.8646 - £ 0.8819 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
£ 0.1379 - £ 0.1453 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.157 in
4.0 mm
|
||
£ 0.4705 - £ 0.4902 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.874 in
22.2 mm
|
||
£ 0.0999 - £ 0.104 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.11 in
2.8 mm
|
||
£ 0.4175 - £ 0.4348 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
£ 0.0371 - £ 0.0371 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
£ 0.2327 - £ 0.2426 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.354 in
9.0 mm
|
||
£ 0.0453 - £ 0.0453 | 19 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
||
£ 0.0309 - £ 0.0309 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.138 in
3.5 mm
|
||
£ 0.0593 - £ 0.0593 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
||
£ 0.1773 - £ 0.1847 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
||
£ 0.0867 - £ 0.0902 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.126 in
3.2 mm
|
||
1461826 | £ 0.1761 - £ 0.1835 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
£ 0.3867 - £ 0.4027 | 46 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.689 in
17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue