Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
257 results
Product SKUs information
Item Code Price range Availability IH Colour Material D View
£ 0.4875 - £ 0.5074 Request the lead time here
38.1 mm
Natural
Silicone
20.6 mm
£ 0.1167 - £ 0.2631 350 In stock
25.4 mm
Natural
Silicone
3.2 mm
£ 0.0963 - £ 0.1003 247 In stock
12.7 mm
Natural
Silicone
3.5 mm
461694 £ 0.1828 - £ 0.1913 36 In stock
38.1 mm
Natural
Silicone
5.9 mm
£ 0.1003 - £ 0.1046 Request the lead time here
25.4 mm
Natural
Silicone
2.4 mm
£ 0.1514 - £ 0.157 7250 In stock
38.1 mm
Natural
Silicone
4.4 mm
£ 0.5131 - £ 0.5343 18 In stock
38.1 mm
Natural
Silicone
22.2 mm
£ 0.1329 - £ 0.1356 Request the lead time here
12.7 mm
Natural
Silicone
0.5 mm
£ 0.0945 - £ 0.0983 Request the lead time here
12.7 mm
Natural
Silicone
3.2 mm
461704 £ 0.2098 - £ 0.2181 180 In stock
25.4 mm
Natural
Silicone
10.3 mm
£ 0.2268 - £ 0.2352 99 In stock
25.4 mm
Natural
Silicone
11.9 mm
461688 £ 0.1054 - £ 0.1099 Request the lead time here
12.7 mm
Natural
Silicone
4.8 mm
£ 0.1183 - £ 0.1183 Request the lead time here
19.1 mm
Natural
Silicone
3.8 mm
£ 0.1233 - £ 0.1284 125 In stock
12.7 mm
Natural
Silicone
7.1 mm
£ 0.1672 - £ 0.1743 920 In stock
25.4 mm
Natural
Silicone
7.1 mm
£ 0.2338 - £ 0.2438 Request the lead time here
38.1 mm
Natural
Silicone
7.9 mm
£ 0.2537 - £ 0.265 50 In stock
38.1 mm
Natural
Silicone
9.0 mm
£ 0.3517 - £ 0.3651 80 In stock
20.8 mm
Natural
Silicone
25.4 mm
£ 0.1016 - £ 0.1058 Request the lead time here
25.4 mm
Natural
Silicone
2.5 mm
£ 1.0982 - £ 1.1197 1400 In stock
50.8 mm
Natural
Silicone
41.3 mm
  • of 13
Cap 20.6 mm 38.1 mm Silicone Natural

41352

Price Range
£ 0.5074 - £ 0.4875

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/2-13;M22
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 3.2 mm 25.4 mm Silicone Natural

41303

Price Range
£ 0.2631 - £ 0.1167

Stock Levels
350 In stock
Attributes
  • d
    3.2 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 3.5 mm 12.7 mm Silicone Natural

461680

Price Range
£ 0.1003 - £ 0.0963

Stock Levels
247 In stock
Attributes
  • d
    3.5 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 5.9 mm 38.1 mm Silicone Natural

461694

Price Range
£ 0.1913 - £ 0.1828

Stock Levels
36 In stock
Attributes
  • d
    5.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/4-20;M6
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 2.4 mm 25.4 mm Silicone Natural

461675

Price Range
£ 0.1046 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 4.4 mm 38.1 mm Silicone Natural

461686

Price Range
£ 0.157 - £ 0.1514

Stock Levels
7250 In stock
Attributes
  • d
    4.4 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 22.2 mm 38.1 mm Silicone Natural

41353

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
18 In stock
Attributes
  • d
    22.2 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 0.5 mm 12.7 mm Silicone Natural

461672

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • d
    0.5 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 3.2 mm 12.7 mm Silicone Natural

461679

Price Range
£ 0.0983 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • IH
    12.7 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 10.3 mm 25.4 mm Silicone Natural

461704

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
180 In stock
Attributes
  • d
    10.3 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 11.9 mm 25.4 mm Silicone Natural

41316

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
99 In stock
Attributes
  • d
    11.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    1/2-13
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cap 4.8 mm 12.7 mm Silicone Natural

461688

Price Range
£ 0.1099 - £ 0.1054

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5 x 0.8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 3.8 mm 19.1 mm Silicone Natural

461681

Price Range
£ 0.1183 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • d
    3.8 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 7.1 mm 12.7 mm Silicone Natural

461696

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
125 In stock
Attributes
  • d
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16-18
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cap 7.1 mm 25.4 mm Silicone Natural

41310

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
920 In stock
Attributes
  • d
    7.1 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    5/16-18
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cap 7.9 mm 38.1 mm Silicone Natural

461698

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M8
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 9.0 mm 38.1 mm Silicone Natural

461700

Price Range
£ 0.265 - £ 0.2537

Stock Levels
50 In stock
Attributes
  • d
    9.0 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 25.4 mm 20.8 mm Silicone Natural

461730

Price Range
£ 0.3651 - £ 0.3517

Stock Levels
80 In stock
Attributes
  • d
    25.4 mm
  • IH
    20.8 mm
  • Thread Sizes (All)
    1;M27
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 2.5 mm 25.4 mm Silicone Natural

461677

Price Range
£ 0.1058 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • d
    2.5 mm
  • IH
    25.4 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 41.3 mm 50.8 mm Silicone Natural

461738

Price Range
£ 1.1197 - £ 1.0982

Stock Levels
1400 In stock
Attributes
  • d
    41.3 mm
  • IH
    50.8 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C