Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.2057 - £ 0.2094 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
£ 0.8523 - £ 0.8696 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
£ 0.2118 - £ 0.2118 | 23745 In stock |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
£ 0.1082 - £ 0.2592 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
£ 0.6405 - £ 0.6675 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm
|
||
£ 0.1251 - £ 0.1277 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.165 in
4.2 mm
|
||
£ 0.2919 - £ 0.6086 | 1100 In stock |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
||
£ 1.1594 - £ 1.1821 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
EPDM
|
1.626 in
41.3 mm
|
||
£ 2.1686 - £ 2.2112 | Request the lead time here |
4.299 in
109.2 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
£ 2.6505 - £ 2.7072 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.626 in
41.3 mm
|
||
1475762 | £ 0.2962 - £ 0.3019 | Request the lead time here |
1.098 in
27.9 mm
|
Natural
|
EPDM
|
0.563 in
14.3 mm
|
|
£ 0.6435 - £ 0.6704 | Request the lead time here |
2.5 in
63.5 mm
|
Natural
|
EPDM
|
0.689 in
17.5 mm
|
||
£ 0.0834 - £ 0.0864 | Request the lead time here |
0.657 in
16.7 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
1475775 | £ 1.3337 - £ 1.3607 | Request the lead time here |
2.5 in
63.5 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
£ 0.2352 - £ 0.2409 | Request the lead time here |
0.626 in
15.9 mm
|
Natural
|
EPDM
|
0.689 in
17.5 mm
|
||
£ 0.3557 - £ 0.3713 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
EPDM
|
0.811 in
20.6 mm
|
||
£ 0.9312 - £ 1.9135 | Request the lead time here |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.945 in
24.0 mm
|
||
£ 1.5166 - £ 1.5733 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
EPDM
|
2.106 in
53.5 mm
|
||
£ 2.0411 - £ 4.2788 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.535 in
39.0 mm
|
||
£ 0.8008 - £ 0.8178 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue