Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 1.7717 - £ 1.8001 | Request the lead time here |
2.843 in
72.2 mm
|
Black
|
EPDM
|
0.846 in
21.5 mm
|
||
£ 1.1183 - £ 1.1651 | Request the lead time here |
4.299 in
109.2 mm
|
Natural
|
EPDM
|
0.752 in
19.1 mm
|
||
£ 0.5613 - £ 0.5839 | Request the lead time here |
1.925 in
48.9 mm
|
Natural
|
EPDM
|
0.752 in
19.1 mm
|
||
£ 0.3713 - £ 0.3855 | Request the lead time here |
0.819 in
20.8 mm
|
Natural
|
EPDM
|
1 in
25.4 mm
|
||
£ 1.2218 - £ 1.2218 | 60 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.811 in
20.6 mm
|
||
£ 0.5797 - £ 0.5924 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
£ 0.8618 - £ 0.8972 | Request the lead time here |
2.843 in
72.2 mm
|
Natural
|
EPDM
|
0.846 in
21.5 mm
|
||
1475776 | £ 1.2572 - £ 1.2827 | Request the lead time here |
1.925 in
48.9 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
|
£ 3.5719 - £ 3.6569 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
2.106 in
53.5 mm
|
||
£ 3.4443 - £ 7.2288 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.89 in
48.0 mm
|
||
£ 1.8426 - £ 3.827 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.417 in
36.0 mm
|
||
Request the lead time here |
|
Black
|
EPDM
|
|
|||
1461826 | £ 0.1761 - £ 0.1835 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
1461818 | £ 0.1086 - £ 0.1086 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
1461825 | £ 0.1404 - £ 0.1453 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
£ 0.0867 - £ 0.0902 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.126 in
3.2 mm
|
||
£ 0.0593 - £ 0.0593 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
||
£ 0.114 - £ 0.1213 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 0.1131 - £ 0.1178 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.28 in
7.1 mm
|
||
£ 0.1773 - £ 0.1847 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue