Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 1.6782 - £ 1.705 | Request the lead time here |
2.843 in
72.2 mm
|
Black
|
EPDM
|
0.846 in
21.5 mm
|
||
| £ 0.1226 - £ 0.1251 | 3142 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
||
| £ 0.1053 - £ 0.1097 | Request the lead time here |
0.752 in
19.1 mm
|
Blue
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.1417 - £ 0.1474 | Request the lead time here |
1 in
25.4 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| £ 1.1311 - £ 1.1778 | Request the lead time here |
4.299 in
109.2 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.2608 - £ 0.2608 | 6078 In stock |
1.5 in
38.1 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
| 10192108 | £ 0.1644 - £ 0.1686 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
|
| £ 0.1068 - £ 0.1112 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.1573 - £ 0.1573 | Request the lead time here |
1.126 in
28.6 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| 10292846 | £ 0.4564 - £ 0.4564 | 956 In stock |
1.925 in
48.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
|
| £ 2.2395 - £ 2.282 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
| £ 0.214 - £ 0.2225 | Request the lead time here |
1.5 in
38.1 mm
|
Yellow
|
Silicone
|
0.295 in
7.5 mm
|
||
| £ 0.1031 - £ 0.1053 | 8721 In stock |
0.311 in
7.9 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
||
| £ 0.0995 - £ 0.1036 | 7430 In stock |
0.5 in
12.7 mm
|
Green
|
Silicone
|
0.189 in
4.8 mm
|
||
| £ 0.3529 - £ 0.3685 | Request the lead time here |
1 in
25.4 mm
|
Light Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.6392 - £ 0.6656 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
1.126 in
28.6 mm
|
||
| £ 0.4549 - £ 0.4734 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.78 in
19.8 mm
|
||
| £ 3.0572 - £ 3.1266 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.874 in
47.6 mm
|
||
| £ 0.574 - £ 0.5981 | Request the lead time here |
2.5 in
63.5 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
| £ 0.1315 - £ 0.137 | 4007 In stock |
0.5 in
12.7 mm
|
Orange
|
Silicone
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue