Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.5428 - £ 0.5655 | Request the lead time here |
1.925 in
48.9 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 1.3763 - £ 1.4046 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.969 in
24.6 mm
|
||
| £ 0.0914 - £ 0.0972 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.079 in
2.0 mm
|
||
| £ 0.8589 - £ 0.8958 | Request the lead time here |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
1.35 in
34.3 mm
|
||
| £ 0.8433 - £ 0.8788 | Request the lead time here |
2.843 in
72.2 mm
|
Light Blue
|
Silicone
|
0.846 in
21.5 mm
|
||
| £ 0.1053 - £ 0.1097 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.224 in
5.7 mm
|
||
| £ 1.6442 - £ 1.6867 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
| £ 0.2211 - £ 0.2296 | Request the lead time here |
1.5 in
38.1 mm
|
Yellow
|
Silicone
|
0.311 in
7.9 mm
|
||
| 10251379 | £ 1.5166 - £ 1.5449 | Request the lead time here |
0.819 in
20.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
|
| £ 2.8773 - £ 2.934 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
1.5 in
38.1 mm
|
Blue
|
Silicone
|
0.157 in
4.0 mm
|
||
| £ 0.1913 - £ 0.1913 | Request the lead time here |
1.5 in
38.1 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.3132 - £ 0.3203 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.689 in
17.5 mm
|
||
| £ 0.6846 - £ 0.6987 | 1100 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
| £ 0.118 - £ 0.123 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
| £ 0.0616 - £ 0.0616 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.02 in
0.5 mm
|
||
| £ 0.5556 - £ 0.5669 | 86200 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.969 in
24.6 mm
|
||
| £ 0.4307 - £ 0.4391 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.728 in
18.5 mm
|
||
| £ 0.4195 - £ 0.428 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
| 10251003 | £ 0.4309 - £ 0.4408 | 4750 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue