Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| £ 0.7342 - £ 0.7654 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
||
| £ 0.4309 - £ 0.4408 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
| £ 2.2395 - £ 2.282 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
| £ 0.1226 - £ 0.1251 | 3142 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.189 in
4.8 mm
|
||
| £ 0.6392 - £ 0.6656 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
1.126 in
28.6 mm
|
||
| £ 0.4549 - £ 0.4734 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.78 in
19.8 mm
|
||
| £ 0.3529 - £ 0.3685 | Request the lead time here |
1 in
25.4 mm
|
Light Blue
|
Silicone
|
0.811 in
20.6 mm
|
||
| £ 0.1302 - £ 0.1329 | Request the lead time here |
1 in
25.4 mm
|
Green
|
Silicone
|
0.232 in
5.9 mm
|
||
| 10192108 | £ 0.1644 - £ 0.1686 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
|
| £ 1.1311 - £ 1.1778 | Request the lead time here |
4.299 in
109.2 mm
|
Light Green
|
Silicone
|
0.752 in
19.1 mm
|
||
| £ 0.1068 - £ 0.1112 | Request the lead time here |
0.5 in
12.7 mm
|
Pink
|
Silicone
|
0.232 in
5.9 mm
|
||
| £ 0.5556 - £ 0.5669 | 86200 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.969 in
24.6 mm
|
||
| 10251003 | £ 0.4309 - £ 0.4408 | 4750 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
| £ 0.118 - £ 0.123 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
| £ 0.4307 - £ 0.4391 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.728 in
18.5 mm
|
||
| £ 0.3369 - £ 0.3517 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone Rubber
|
0.811 in
20.6 mm
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
||
| £ 0.3897 - £ 0.4053 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
| 10250372 | £ 0.1828 - £ 0.1913 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
| £ 1.3763 - £ 1.4046 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.969 in
24.6 mm