Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.0782 - £ 0.0782 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.098 in
2.5 mm
|
||
£ 0.2426 - £ 0.2488 | 100 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.217 in
5.5 mm
|
||
£ 1.2304 - £ 1.281 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.937 in
23.8 mm
|
||
£ 0.6343 - £ 0.6478 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
£ 0.2315 - £ 0.2352 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
£ 3.0916 - £ 3.1655 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
2 in
50.8 mm
|
||
£ 0.0832 - £ 0.0832 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.094 in
2.4 mm
|
||
£ 0.2327 - £ 0.2365 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.189 in
4.8 mm
|
||
£ 1.1048 - £ 1.127 | 200 In stock |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
£ 0.4606 - £ 0.4692 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
£ 0.9669 - £ 0.9866 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
||
£ 0.8117 - £ 0.8289 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.535 in
13.6 mm
|
||
£ 2.8576 - £ 2.9315 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.874 in
47.6 mm
|
||
£ 2.6358 - £ 2.6974 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
1.752 in
44.5 mm
|
||
1461898 | £ 1.5396 - £ 1.5766 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1.252 in
31.8 mm
|
|
£ 2.0692 - £ 2.1062 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
EPDM
|
1.5 in
38.1 mm
|
||
£ 0.098 - £ 0.1021 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.094 in
2.4 mm
|
||
£ 0.3116 - £ 0.3116 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
£ 0.2254 - £ 0.234 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
£ 0.2192 - £ 0.2291 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.15 in
3.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue