Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 2.0569 - £ 2.0939 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
||
£ 0.5321 - £ 0.5431 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
£ 0.1995 - £ 0.2032 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
£ 0.2007 - £ 0.2044 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.11 in
2.8 mm
|
||
£ 1.2563 - £ 1.281 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.874 in
22.2 mm
|
||
£ 0.0613 - £ 0.0613 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.063 in
1.6 mm
|
||
1461868 | £ 0.3473 - £ 0.3535 | 150 In stock |
1 in
25.4 mm
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
£ 0.3953 - £ 0.404 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
£ 0.4126 - £ 0.42 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.406 in
10.3 mm
|
||
£ 0.2143 - £ 0.2143 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.138 in
3.5 mm
|
||
£ 0.1687 - £ 0.1724 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.126 in
3.2 mm
|
||
£ 0.9533 - £ 0.973 | Request the lead time here |
1.252 in
31.8 mm
|
Black
|
EPDM
|
0.626 in
15.9 mm
|
||
£ 0.4212 - £ 0.4384 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.437 in
11.1 mm
|
||
£ 0.2623 - £ 0.2672 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.232 in
5.9 mm
|
||
£ 0.404 - £ 0.4126 | 3725 In stock |
0.752 in
19.1 mm
|
Black
|
EPDM
|
0.374 in
9.5 mm
|
||
£ 1.281 - £ 1.3179 | Request the lead time here |
4 in
101.6 mm
|
Black
|
EPDM
|
0.5 in
12.7 mm
|
||
£ 0.8966 - £ 0.9151 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.598 in
15.2 mm
|
||
£ 0.2106 - £ 0.2143 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.173 in
4.4 mm
|
||
£ 0.0661 - £ 0.0661 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.071 in
1.8 mm
|
||
£ 0.3953 - £ 0.404 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue