Menu Search

Masking Weld Nuts

In production

Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.

  • Weld Nuts have a thread, and it is vital that this thread avoids getting powder coating or surface treatment on it. Our Masking Pull-Plug range is specially designed for masking non threaded or threaded through holes, and is ideally suited for the masking of Weld Nuts.
  • Pull-tab allows for quick and easy removal.
  • Plug body has teeth that grip a thread; this ensures a positive fit that will keep the masking assembly secure.
Material: Silicone Colour: Red, Blue, Yellow, Black Series Code: SRF0061

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability D HD h Thread Sizes (All) Colour d1 d2 View
10359693 £ 0.1893 - £ 0.1893 Request the lead time here
16.0 mm
5.0 mm
6.7 mm
M10
Blue
8.6 mm
9.9 mm
£ 0.1217 - £ 0.1217 Request the lead time here
9.7 mm
4.0 mm
5.0 mm
M6
Black
4.5 mm
5.5 mm
£ 0.145 - £ 0.145 Request the lead time here
12.0 mm
50.0 mm
6.0 mm
M8
Yellow
6.9 mm
7.8 mm
10359709 £ 0.2913 - £ 0.2913 Request the lead time here
16.0 mm
5.0 mm
8.5 mm
M12
Red
10.3 mm
11.9 mm
Masking Weld Nuts (ID) Blue Silicone

10359693

Price Range
£ 0.1893 - £ 0.1893

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d1
    8.6 mm
  • d2
    9.9 mm
  • HD
    5.0 mm
  • h1
    16.3 mm
Masking Weld Nuts (ID) Black Silicone

10359679

Price Range
£ 0.1217 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • D
    9.7 mm
  • d1
    4.5 mm
  • d2
    5.5 mm
  • HD
    4.0 mm
  • h1
    16.3 mm
Masking Weld Nuts (ID) Yellow Silicone

10359686

Price Range
£ 0.145 - £ 0.145

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • d1
    6.9 mm
  • d2
    7.8 mm
  • HD
    50.0 mm
  • h1
    16.3 mm
Masking Weld Nuts (ID) Red Silicone

10359709

Price Range
£ 0.2913 - £ 0.2913

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d1
    10.3 mm
  • d2
    11.9 mm
  • HD
    5.0 mm
  • h1
    16.3 mm