Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Material: Stainless Steel, Steel Series Code: SRR3427, SRR3426, SRR3421, SRR3420
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | Thread hand | Thread Type | d1 tol. H9 | l2 ±0.5 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|
£ 8.9964 - £ 14.9895 | Request the lead time here |
M16
|
Left Hand
|
Coarse
|
16.0
|
83.0
|
24.0
|
||
£ 8.9964 - £ 14.9895 | Request the lead time here |
M16
|
Right Hand
|
Fine
|
16.0
|
83.0
|
24.0
|
||
£ 3.417 - £ 5.6871 | Request the lead time here |
M4
|
Left Hand
|
Coarse
|
4.0
|
21.0
|
6.0
|
||
£ 6.375 - £ 10.6297 | Request the lead time here |
M12
|
Left Hand
|
Fine
|
12.0
|
62.0
|
18.0
|
||
£ 4.6104 - £ 7.6836 | Request the lead time here |
M8
|
Right Hand
|
Coarse
|
8.0
|
42.0
|
12.0
|
||
£ 11.0874 - £ 18.4752 | Request the lead time here |
M16
|
Right Hand
|
Coarse
|
16.0
|
83.0
|
24.0
|
||
£ 6.069 - £ 10.1117 | Request the lead time here |
M12
|
Left Hand
|
Coarse
|
12.0
|
62.0
|
18.0
|
||
£ 16.1262 - £ 26.8818 | Request the lead time here |
M20
|
Left Hand
|
Fine
|
20.0
|
105.0
|
30.0
|
||
£ 6.069 - £ 10.1117 | Request the lead time here |
M12
|
Right Hand
|
Fine
|
12.0
|
62.0
|
18.0
|
||
£ 9.435 - £ 15.7233 | Request the lead time here |
M16
|
Left Hand
|
Fine
|
16.0
|
83.0
|
24.0
|
||
£ 4.7022 - £ 7.8454 | Request the lead time here |
M8
|
Left Hand
|
Coarse
|
8.0
|
42.0
|
12.0
|
||
£ 8.517 - £ 14.2017 | Request the lead time here |
M14
|
Left Hand
|
Coarse
|
14.0
|
72.0
|
21.0
|
||
£ 5.7018 - £ 9.4966 | Request the lead time here |
M10
|
Left Hand
|
Coarse
|
10.0
|
52.0
|
15.0
|
||
£ 5.9772 - £ 9.9606 | Request the lead time here |
M10
|
Left Hand
|
Fine
|
10.0
|
52.0
|
15.0
|
||
£ 12.4338 - £ 20.7198 | Request the lead time here |
M20
|
Right Hand
|
Coarse
|
20.0
|
105.0
|
30.0
|
||
£ 8.9454 - £ 14.9032 | Request the lead time here |
M14
|
Left Hand
|
Fine
|
14.0
|
72.0
|
21.0
|
||
£ 8.1192 - £ 13.5326 | Request the lead time here |
M14
|
Right Hand
|
Coarse
|
14.0
|
72.0
|
21.0
|
||
£ 4.947 - £ 8.2447 | Request the lead time here |
M8
|
Left Hand
|
Fine
|
8.0
|
42.0
|
12.0
|
||
£ 3.621 - £ 6.0433 | Request the lead time here |
M6
|
Left Hand
|
Coarse
|
6.0
|
31.0
|
9.0
|
||
£ 13.056 - £ 21.7666 | Request the lead time here |
M20
|
Left Hand
|
Coarse
|
20.0
|
105.0
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue