Menu Search

Membrane Entry Grommet - Plate Mounted

In stock

Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
£ 2.3374 - £ 2.394 Request the lead time here
22.3 mm
1334532 £ 2.3374 - £ 2.394 100 In stock
22.3 mm
£ 2.3374 - £ 2.394 9 In stock
22.3 mm
£ 2.3374 - £ 2.394 5 In stock
22.3 mm
1334539 £ 2.3374 - £ 2.394 5 In stock
22.3 mm
£ 2.3374 - £ 2.394 Request the lead time here
22.3 mm
£ 2.3374 - £ 2.394 90 In stock
22.3 mm
1334536 £ 2.3374 - £ 2.394 Request the lead time here
22.3 mm
Grommet 3.0 mm (ID) 22.2 mm TPE;TPV Black

1334533

Price Range
£ 2.394 - £ 2.3374

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 3.0 mm 5.0 mm TPE;TPV Black

1334532

Price Range
£ 2.394 - £ 2.3374

Stock Levels
100 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.0 mm
  • Colour
    Black
Cable Grommet 9.0 mm 11.0 mm TPE;TPV Black

1334535

Price Range
£ 2.394 - £ 2.3374

Stock Levels
9 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 15.0 mm 16.0 mm TPE;TPV Black

1334538

Price Range
£ 2.394 - £ 2.3374

Stock Levels
5 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 22.3 mm 22.2 mm TPE;TPV Black

1334539

Price Range
£ 2.394 - £ 2.3374

Stock Levels
5 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
  • Material
    TPE;TPV
Cable Grommet 13.0 mm 15.0 mm TPE;TPV Black

1334537

Price Range
£ 2.394 - £ 2.3374

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 7.0 mm 9.0 mm TPE;TPV Black

1334534

Price Range
£ 2.394 - £ 2.3374

Stock Levels
90 In stock
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black
Cable Grommet 11.0 mm 13.0 mm TPE;TPV Black

1334536

Price Range
£ 2.394 - £ 2.3374

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.3 mm
  • Height
    33.0 mm
  • Length
    20.0 mm
  • Outside Diameter
    22.2 mm
  • Colour
    Black