Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Panel Hole Diameter Insert Diameter View
£ 0.4738 - £ 0.4933 Request the lead time here
27.5 mm
5.0 mm
£ 1.1575 - £ 1.2062 Request the lead time here
39.5 mm
11.0 mm
494635 £ 1.2263 - £ 1.2501 6050 In stock
£ 0.5865 - £ 0.5977 1900 In stock
12.0 mm
12.0 mm
£ 0.4738 - £ 0.4933 Request the lead time here
27.5 mm
5.0 mm
£ 0.3557 - £ 0.371 Request the lead time here
23.5 mm
4.0 mm
£ 1.1575 - £ 1.2062 Request the lead time here
39.5 mm
11.0 mm
494629 £ 0.7366 - £ 0.7366 1748 In stock
20.0 mm
20.0 mm
494631 £ 1.2263 - £ 1.2501 Request the lead time here
£ 1.6837 - £ 1.7539 Request the lead time here
£ 0.692 - £ 0.7198 Request the lead time here
32.5 mm
7.0 mm
£ 0.5458 - £ 0.5556 12500 In stock
£ 1.3185 - £ 1.3729 Request the lead time here
25.0 mm
5.0 mm
£ 0.7492 - £ 0.7647 2500 In stock
21.0 mm
20.0 mm
£ 0.692 - £ 0.7198 Request the lead time here
32.5 mm
7.0 mm
494642 £ 0.7492 - £ 0.7647 1300 In stock
20.7 mm
19.8 mm
£ 0.692 - £ 0.7198 Request the lead time here
32.5 mm
7.0 mm
£ 0.3557 - £ 0.371 Request the lead time here
23.5 mm
4.0 mm
£ 1.1575 - £ 1.2062 Request the lead time here
39.5 mm
11.0 mm
£ 1.104 - £ 1.1512 Request the lead time here
20.0 mm
4.0 mm
  • of 2
Membrane Entry Grommet 27.5 mm M20 TPE White

285320016445

Price Range
£ 0.4933 - £ 0.4738

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
Membrane Entry Grommet 39.5 mm M32 TPE Black

285332059945

Price Range
£ 1.2062 - £ 1.1575

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M32
Cable Grommet 1.0 mm 25.0 mm PE;TPE Grey

494635

Price Range
£ 1.2501 - £ 1.2263

Stock Levels
6050 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M32
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Cable Grommet 1.0 mm 9.0 mm TPE;PP Grey

494628

Price Range
£ 0.5977 - £ 0.5865

Stock Levels
1900 In stock
Attributes
  • Compatible Panel Hole Diameter
    12.0 mm
  • Insert Diameter
    12.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M16 x 1.5
Membrane Entry Grommet 27.5 mm M20 TPE Light Grey

285320022545

Price Range
£ 0.4933 - £ 0.4738

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M20
Membrane Entry Grommet 23.5 mm M16 TPE Light Grey

285316022545

Price Range
£ 0.371 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M16
Membrane Entry Grommet 39.5 mm M32 TPE White

285332016445

Price Range
£ 1.2062 - £ 1.1575

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M32
Cable Grommet 1.0 mm 13.0 mm TPE;PP Grey

494629

Price Range
£ 0.7366 - £ 0.7366

Stock Levels
1748 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
Cable Grommet 1.0 mm 25.0 mm TPE;PP Grey

494631

Price Range
£ 1.2501 - £ 1.2263

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Overall Height
    15.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 34.7 mm M25 PA;TPE Grey

494639

Price Range
£ 1.7539 - £ 1.6837

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 32.5 mm M25 TPE White

285325016445

Price Range
£ 0.7198 - £ 0.692

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Cable Grommet 1.0 mm 9.0 mm PE;TPE Grey

494632

Price Range
£ 0.5556 - £ 0.5458

Stock Levels
12500 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M16
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 36.0 mm M25 PA;TPE White

284250116445

Price Range
£ 1.3729 - £ 1.3185

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    25.0 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Cable Grommet 1.0 mm 18.0 mm TPE;PP Grey

494630

Price Range
£ 0.7647 - £ 0.7492

Stock Levels
2500 In stock
Attributes
  • Compatible Panel Hole Diameter
    21.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
Membrane Entry Grommet 32.5 mm M25 TPE Black

285325059945

Price Range
£ 0.7198 - £ 0.692

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M25
Membrane Entry Grommet 33.0 mm Non Threaded PA;TPE Grey

494642

Price Range
£ 0.7647 - £ 0.7492

Stock Levels
1300 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.7 mm
  • Insert Diameter
    19.8 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    Non Threaded
Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

285325022545

Price Range
£ 0.7198 - £ 0.692

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
Membrane Entry Grommet 23.5 mm M16 TPE Black

285316059945

Price Range
£ 0.371 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M16
Membrane Entry Grommet 39.5 mm M32 TPE Light Grey

285332022545

Price Range
£ 1.2062 - £ 1.1575

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M32
Membrane Entry Grommet 30.0 mm M20 PA;TPE Grey

284200122545

Price Range
£ 1.1512 - £ 1.104

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M20