Round Merchandising Hooks display items in an orderly and aesthetically pleasing manner. It has a curved, circular end and is designed to securely hold products without causing any damage.
It is easy to install and remove, screwed or nailed into a wall or other surface, and resistant to corrosion and other environmental factors. They are sold single and double in different sizes and are ideal for holding hanging components on cardboard, POP displays, and free-standing display units.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Prong Configuration | Display Front | Colour | Material | Hanging Length | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3472 - £ 0.3543 | Request the lead time here |
Single
|
None
|
White
|
PA
|
4.016 in
102.0 mm
|
Stab-in
|
||
| £ 0.5272 - £ 0.5371 | Request the lead time here |
Single
|
None
|
Black
|
PA
|
|
Stab-in
|
||
| £ 0.4436 - £ 0.4521 | Request the lead time here |
Single
|
None
|
Black
|
PA
|
|
Stab-in
|
||
| £ 0.4734 - £ 0.4833 | 52300 In stock |
Single
|
None
|
White
|
ABS
|
|
Top-Edge
|
||
| £ 0.2423 - £ 0.248 | Request the lead time here |
Single
|
None
|
White
|
PA
|
|
Stab-in
|
||
| £ 0.4875 - £ 0.4975 | Request the lead time here |
Single
|
None
|
White
|
PA
|
8.465 in
215.0 mm
|
Stab-in
|
||
| £ 0.4493 - £ 0.4578 | Request the lead time here |
Single
|
None
|
White
|
PA
|
6.457 in
164.0 mm
|
Stab-in
|
||
| £ 0.3968 - £ 0.4053 | Request the lead time here |
Single
|
None
|
White
|
PA
|
|
Cardboard Slot
|
||
| 10380017 | £ 0.5825 - £ 0.5953 | Request the lead time here |
Double
|
None
|
White
|
PA
|
6.102 in
155.0 mm
|
Peg Board
|
|
| £ 0.3373 - £ 0.3444 | Request the lead time here |
Single
|
None
|
White
|
PA
|
3.465 in
88.0 mm
|
Stab-in
|
||
| £ 0.394 - £ 0.8584 | Request the lead time here |
Double
|
None
|
Black
|
PA
|
|
Stab-in
|
||
| £ 0.5046 - £ 0.5159 | Request the lead time here |
Single
|
None
|
White
|
PA
|
|
Cardboard Slot
|
||
| £ 0.489 - £ 0.4989 | Request the lead time here |
Double
|
None
|
White
|
PA
|
4.016 in
102.0 mm
|
Peg Board
|
||
| £ 0.6874 - £ 0.7016 | Request the lead time here |
Double
|
None
|
White
|
PA
|
8.15 in
207.0 mm
|
Peg Board
|
||
| £ 0.6024 - £ 0.6151 | Request the lead time here |
Single
|
None
|
White
|
PA
|
|
Peg Board
|
||
| £ 0.4408 - £ 0.4493 | Request the lead time here |
Single
|
None
|
Black
|
PA
|
|
Stab-in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue