Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.9286 - £ 1.0318 1600 In stock
203.0 mm
679.0 mm
£ 1.3484 - £ 1.4896 Request the lead time here
152.0 mm
521.0 mm
£ 0.9755 - £ 1.0839 1000 In stock
304.0 mm
998.0 mm
£ 0.5136 - £ 0.6043 1980 In stock
102.0 mm
362.0 mm
£ 0.6975 - £ 0.775 Request the lead time here
102.0 mm
362.0 mm
£ 0.9755 - £ 1.073 898 In stock
152.0 mm
521.0 mm
£ 0.6648 - £ 0.7386 1900 In stock
152.0 mm
521.0 mm
£ 0.3835 - £ 0.4512 4014 In stock
51.0 mm
201.0 mm
£ 0.3932 - £ 0.4626 3890 In stock
70.0 mm
259.0 mm
£ 0.5924 - £ 0.6179 Request the lead time here
25.0 mm
152.0 mm
10278345 £ 1.0446 - £ 1.0446 Request the lead time here
50.0 mm
200.0 mm
£ 0.6817 - £ 0.6959 Request the lead time here
60.0 mm
225.0 mm
£ 2.0694 - £ 2.1119 Request the lead time here
180.0 mm
610.0 mm
£ 1.715 - £ 1.715 700 In stock
80.0 mm
300.0 mm
10278338 £ 0.7186 - £ 0.7186 Request the lead time here
30.0 mm
150.0 mm
£ 0.7948 - £ 0.8831 1245 In stock
380.0 mm
1250.0 mm
£ 1.4316 - £ 1.4316 396 In stock
150.0 mm
520.0 mm
£ 1.2289 - £ 1.2544 Request the lead time here
125.0 mm
450.0 mm
£ 1.0191 - £ 1.0191 Request the lead time here
60.0 mm
225.0 mm
£ 0.4229 - £ 0.4699 9696 In stock
102.0 mm
362.0 mm
  • of 3
Cable Tie 7.9 mm 679.0 mm 203.0 mm Stainless Steel

10161272

Price Range
£ 1.0318 - £ 0.9286

Stock Levels
1600 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

10429655

Price Range
£ 1.4896 - £ 1.3484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
£ 1.0839 - £ 0.9755

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 362.0 mm 102.0 mm Stainless Steel

10161258

Price Range
£ 0.6043 - £ 0.5136

Stock Levels
1980 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161333

Price Range
£ 0.775 - £ 0.6975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161371

Price Range
£ 1.073 - £ 0.9755

Stock Levels
898 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 521.0 mm 152.0 mm Stainless Steel

10161265

Price Range
£ 0.7386 - £ 0.6648

Stock Levels
1900 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 201.0 mm 51.0 mm Stainless Steel

10161340

Price Range
£ 0.4512 - £ 0.3835

Stock Levels
4014 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 259.0 mm 70.0 mm Stainless Steel

10161388

Price Range
£ 0.4626 - £ 0.3932

Stock Levels
3890 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    70.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    259.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 152.0 mm 25.0 mm Stainless Steel

10380505

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    44.0 kg
  • Overall Length
    152.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 200.0 mm 50.0 mm Stainless Steel

10278345

Price Range
£ 1.0446 - £ 1.0446

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    50.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    200.0 mm
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278420

Price Range
£ 0.6959 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 610.0 mm 180.0 mm Stainless Steel

10278505

Price Range
£ 2.1119 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    610.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278574

Price Range
£ 1.715 - £ 1.715

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
Cable Tie 4.6 mm 150.0 mm 30.0 mm Stainless Steel

10278338

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    150.0 mm
Cable Tie 4.6 mm 1250.0 mm 380.0 mm Stainless Steel

10161456

Price Range
£ 0.8831 - £ 0.7948

Stock Levels
1245 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    1250.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 520.0 mm 150.0 mm Stainless Steel

10278369

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
396 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    520.0 mm
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278444

Price Range
£ 1.2544 - £ 1.2289

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

10278529

Price Range
£ 1.0191 - £ 1.0191

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    225.0 mm
Cable Tie 4.6 mm 362.0 mm 102.0 mm Stainless Steel

10161401

Price Range
£ 0.4699 - £ 0.4229

Stock Levels
9696 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    362.0 mm
  • UL/CSA Description
    UL E309388