Menu Search

Metal Cable Ties

In stock

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Series Code :SRMT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.4295 - £ 0.4772 2900 In stock
152.0 mm
521.0 mm
£ 0.8456 - £ 0.9395 6791 In stock
25.0 mm
127.0 mm
£ 1.1608 - £ 1.1835 Request the lead time here
80.0 mm
300.0 mm
£ 0.9837 - £ 1.0035 Request the lead time here
35.0 mm
150.0 mm
10278536 £ 1.304 - £ 1.304 Request the lead time here
80.0 mm
300.0 mm
£ 1.5166 - £ 1.5166 Request the lead time here
100.0 mm
360.0 mm
£ 0.7186 - £ 0.7328 Request the lead time here
35.0 mm
150.0 mm
£ 1.9277 - £ 1.9277 Request the lead time here
125.0 mm
450.0 mm
£ 0.7183 - £ 0.7981 Request the lead time here
304.0 mm
998.0 mm
£ 0.5579 - £ 0.6199 86 In stock
203.0 mm
679.0 mm
£ 0.771 - £ 0.8116 825 In stock
304.0 mm
998.0 mm
£ 0.9879 - £ 1.0077 Request the lead time here
60.0 mm
225.0 mm
£ 0.7948 - £ 0.8831 1245 In stock
380.0 mm
1250.0 mm
10278338 £ 0.7186 - £ 0.7186 Request the lead time here
30.0 mm
150.0 mm
£ 0.9755 - £ 1.0839 1000 In stock
304.0 mm
998.0 mm
£ 1.2175 - £ 1.2175 1396 In stock
100.0 mm
360.0 mm
£ 0.8291 - £ 0.8462 3400 In stock
80.0 mm
300.0 mm
£ 0.5202 - £ 0.5301 Request the lead time here
35.0 mm
150.0 mm
£ 0.4623 - £ 0.5137 3098 In stock
51.0 mm
201.0 mm
£ 0.5677 - £ 0.6308 650 In stock
304.0 mm
998.0 mm
  • of 3
Cable Tie 4.6 mm 521.0 mm 152.0 mm Stainless Steel

10161418

Price Range
£ 0.4772 - £ 0.4295

Stock Levels
2900 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    152.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    521.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 127.0 mm 25.0 mm Stainless Steel

10161302

Price Range
£ 0.9395 - £ 0.8456

Stock Levels
6791 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    127.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 12.0 mm 300.0 mm 80.0 mm Stainless Steel

10278482

Price Range
£ 1.1835 - £ 1.1608

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278567

Price Range
£ 1.0035 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278536

Price Range
£ 1.304 - £ 1.304

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

10278383

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    170.0 kg
  • Overall Length
    360.0 mm
Cable Tie 12.0 mm 150.0 mm 35.0 mm Stainless Steel

10278468

Price Range
£ 0.7328 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 450.0 mm 125.0 mm Stainless Steel

10278543

Price Range
£ 1.9277 - £ 1.9277

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    125.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    450.0 mm
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10445679

Price Range
£ 0.7981 - £ 0.7183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 679.0 mm 203.0 mm Stainless Steel

10161425

Price Range
£ 0.6199 - £ 0.5579

Stock Levels
86 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    203.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    679.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161296

Price Range
£ 0.8116 - £ 0.771

Stock Levels
825 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

10278475

Price Range
£ 1.0077 - £ 0.9879

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    111.0 kg
  • Overall Length
    225.0 mm
  • Coating
    Uncoated
Cable Tie 4.6 mm 1250.0 mm 380.0 mm Stainless Steel

10161456

Price Range
£ 0.8831 - £ 0.7948

Stock Levels
1245 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    1250.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 150.0 mm 30.0 mm Stainless Steel

10278338

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    150.0 mm
Cable Tie 7.9 mm 998.0 mm 304.0 mm Stainless Steel

10161395

Price Range
£ 1.0839 - £ 0.9755

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

10278352

Price Range
£ 1.2175 - £ 1.2175

Stock Levels
1396 In stock
Attributes
  • Colour
    Black
  • Type
    Standard Tie
  • Maximum Cable Bundle Diameter
    100.0 mm
  • Minimum Loop Tensile Strength
    60.0 kg
  • Overall Length
    360.0 mm
Cable Tie 7.0 mm 300.0 mm 80.0 mm Stainless Steel

10278437

Price Range
£ 0.8462 - £ 0.8291

Stock Levels
3400 In stock
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    300.0 mm
  • Coating
    Uncoated
Cable Tie 7.0 mm 150.0 mm 35.0 mm Stainless Steel

10278413

Price Range
£ 0.5301 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Type
    Ladder
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    45 kg
  • Overall Length
    150.0 mm
  • Coating
    Uncoated
Cable Tie 7.9 mm 201.0 mm 51.0 mm Stainless Steel

10161241

Price Range
£ 0.5137 - £ 0.4623

Stock Levels
3098 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    113.0 kg
  • Overall Length
    201.0 mm
  • UL/CSA Description
    UL E309388
Cable Tie 4.6 mm 998.0 mm 304.0 mm Stainless Steel

10161449

Price Range
£ 0.6308 - £ 0.5677

Stock Levels
650 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    304.0 mm
  • Minimum Loop Tensile Strength
    45.0 kg
  • Overall Length
    998.0 mm
  • UL/CSA Description
    UL E309388