Menu Search

Mini Adjustable Compression Latches

In stock

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Handle Type Latch Style Housing Height Mounting Hole Length Cam Material Housing Diameter Grip Range View
£ 15.068 - £ 21.0952 Request the lead time here
21.7 mm
16.0 - 19.2 mm
£ 2.3689 - £ 3.6849 109 In stock
21.7 mm
12.8 - 16.0 mm
£ 5.0119 - £ 7.7963 50 In stock
21.7 mm
12.8 - 16.0 mm
£ 14.7608 - £ 20.6651 Request the lead time here
21.7 mm
9.6 - 12.8 mm
£ 15.068 - £ 21.0952 1040 In stock
21.7 mm
19.2 - 22.4 mm
20063467 £ 4.1325 - £ 5.7855 Request the lead time here
Tubular Key Operated Handle
Small Compression Latch
21.7 mm
16.0 mm
Die Cast Zinc Alloy
16.0 - 19.2 mm
£ 4.0537 - £ 6.3057 35 In stock
21.7 mm
19.2 - 22.4 mm
£ 3.0774 - £ 4.7871 Request the lead time here
21.7 mm
12.8 - 16.0 mm
£ 15.068 - £ 21.0952 450 In stock
21.7 mm
12.8 - 16.0 mm
£ 3.1852 - £ 4.9547 Request the lead time here
21.7 mm
22.4 - 25.6 mm
£ 3.0774 - £ 4.7871 349 In stock
21.7 mm
25.2 - 28.4 mm
20063368 £ 15.068 - £ 21.0952 19 In stock
21.7 mm
22.4 - 25.6 mm
£ 3.1852 - £ 4.9547 Request the lead time here
21.7 mm
22.4 - 25.6 mm
£ 3.6945 - £ 5.747 Request the lead time here
21.7 mm
25.2 - 28.4 mm
20063528 £ 4.7731 - £ 7.4249 Request the lead time here
21.7 mm
16.0 - 19.2 mm
£ 3.1852 - £ 4.9547 Request the lead time here
21.7 mm
16.0 - 19.2 mm
£ 14.7608 - £ 20.6651 Request the lead time here
21.7 mm
19.2 - 22.4 mm
£ 15.068 - £ 21.0952 303 In stock
21.7 mm
9.6 - 12.8 mm
Request the lead time here
Key Operated Handle
Compression Latch
21.5 mm
16.2 mm
Stainless Steel
25.2 - 28.4 mm
£ 5.8314 - £ 9.071 4 In stock
21.7 mm
25.2 - 28.4 mm
  • of 3
Compression Cam Latch 13.5 mm

20063344

Price Range
£ 21.0952 - £ 15.068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    16.0 - 19.2 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063399

Price Range
£ 3.6849 - £ 2.3689

Stock Levels
109 In stock
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063511

Price Range
£ 7.7963 - £ 5.0119

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 12.8 mm

20063443

Price Range
£ 20.6651 - £ 14.7608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063412

Price Range
£ 21.0952 - £ 15.068

Stock Levels
1040 In stock
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch Tubular Key 19.2 mm

20063467

Price Range
£ 5.7855 - £ 4.1325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Housing Material
    Die Cast Zinc Alloy
Compression Cam Latch 13.5 mm

20063535

Price Range
£ 6.3057 - £ 4.0537

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 16.0 mm

20063450

Price Range
£ 4.7871 - £ 3.0774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063337

Price Range
£ 21.0952 - £ 15.068

Stock Levels
450 In stock
Attributes
  • Colour
    Black
  • Grip Range
    12.8 - 16.0 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 25.6 mm

20063481

Price Range
£ 4.9547 - £ 3.1852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063436

Price Range
£ 4.7871 - £ 3.0774

Stock Levels
349 In stock
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    7318220039
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063368

Price Range
£ 21.0952 - £ 15.068

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063429

Price Range
£ 4.9547 - £ 3.1852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    22.4 - 25.6 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 28.4 mm

20063559

Price Range
£ 5.747 - £ 3.6945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Compression Cam Latch 13.5 mm

20063528

Price Range
£ 7.4249 - £ 4.7731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    16.0 - 19.2 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 19.2 mm

20063405

Price Range
£ 4.9547 - £ 3.1852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    16.0 - 19.2 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 22.4 mm

20063474

Price Range
£ 20.6651 - £ 14.7608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Grip Range
    19.2 - 22.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 12.8 mm

20123192

Price Range
£ 21.0952 - £ 15.068

Stock Levels
303 In stock
Attributes
  • Colour
    Black
  • Grip Range
    9.6 - 12.8 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301409000
  • Mounting Hole Width
    13.5 mm
Mini Compression Latch 4.0 mm Hexagon Key 28.4 mm

20052416


Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Latch Style
    Compression Latch
  • Handle Type
    Key Operated Handle
  • Key Type
    4.0 mm Hexagon Key
Compression Cam Latch 13.5 mm

20123178

Price Range
£ 9.071 - £ 5.8314

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Grip Range
    25.2 - 28.4 mm
  • Housing Height
    21.7 mm
  • Commodity Code
    8301300000
  • Mounting Hole Width
    13.5 mm