Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Latch Style | Housing Height | Mounting Hole Length | Cam Material | Housing Diameter | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|||
| £ 13.2954 - £ 14.7727 | 200 In stock |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| £ 14.7608 - £ 20.6651 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
| 20123185 | £ 15.068 - £ 21.0952 | 43 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
|
| £ 5.8314 - £ 9.071 | 4 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
| £ 15.068 - £ 21.0952 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
| £ 3.6945 - £ 5.747 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
| 20063528 | £ 4.7731 - £ 7.4249 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|
| 20063467 | £ 4.1325 - £ 5.7855 | Request the lead time here |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|
| £ 15.068 - £ 21.0952 | 450 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 3.0774 - £ 4.7871 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 4.0537 - £ 6.3057 | 35 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| £ 14.7608 - £ 20.6651 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| £ 15.068 - £ 21.0952 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
| 20063368 | £ 15.068 - £ 21.0952 | 19 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
|
| £ 2.3689 - £ 3.6849 | 109 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 3.0774 - £ 4.7871 | 349 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm