Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Latch Style | Housing Height | Mounting Hole Length | Cam Material | Housing Diameter | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.0774 - £ 4.7871 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 4.0537 - £ 6.3057 | 35 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
| £ 15.068 - £ 21.0952 | 450 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| 20063368 | £ 15.068 - £ 21.0952 | 19 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
|
| £ 15.068 - £ 21.0952 | 1040 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| £ 15.068 - £ 21.0952 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
| £ 3.6945 - £ 5.747 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
| £ 2.3689 - £ 3.6849 | 109 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 3.0774 - £ 4.7871 | 349 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.992 - 1.118 in
25.2 - 28.4 mm
|
||
| 20063528 | £ 4.7731 - £ 7.4249 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|
| £ 3.1852 - £ 4.9547 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
||
| £ 14.7608 - £ 20.6651 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.756 - 0.882 in
19.2 - 22.4 mm
|
||
| 20063467 | £ 4.1325 - £ 5.7855 | Request the lead time here |
Tubular Key Operated Handle
|
Small Compression Latch
|
0.854 in
21.7 mm
|
0.63 in
16.0 mm
|
Die Cast Zinc Alloy
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|
| £ 14.7608 - £ 20.6651 | Request the lead time here |
|
|
0.854 in
21.7 mm
|
|
|
|
0.378 - 0.504 in
9.6 - 12.8 mm
|
||
| £ 5.0119 - £ 7.7963 | 50 In stock |
|
|
0.854 in
21.7 mm
|
|
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
||
| £ 13.2954 - £ 14.7727 | 200 In stock |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.882 - 1.008 in
22.4 - 25.6 mm
|
||
| Request the lead time here |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.63 - 0.756 in
16.0 - 19.2 mm
|
|||
| Request the lead time here |
Key Operated Handle
|
Compression Latch
|
0.846 in
21.5 mm
|
0.638 in
16.2 mm
|
Stainless Steel
|
|
0.504 - 0.63 in
12.8 - 16.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue