Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| 10018637 | £ 0.1965 - £ 0.2264 | Request the lead time here |
0.169 in
4.3 mm
|
|
Push In
|
0.335 in
8.5 mm
|
|
|
| 10019269 | £ 0.0947 - £ 0.1145 | 2065 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
|
| 10014745 | £ 0.2746 - £ 0.3132 | 6006 In stock |
0.492 in
12.5 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
|
| 10019344 | £ 0.6418 - £ 0.6418 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
0.102 in
2.6 mm
|
|
|
| 10018613 | £ 0.1667 - £ 0.1903 | Request the lead time here |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
|
| £ 0.1667 - £ 0.1903 | 5837 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.1965 - £ 0.2264 | Request the lead time here |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
| £ 0.0875 - £ 0.1061 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 10001 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| 10018651 | £ 0.1965 - £ 0.2264 | 121507 In stock |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
|
0.118 in
3.0 mm
|
|
|
| £ 0.0722 - £ 0.0769 | 4695 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
| 10110959 | £ 0.0947 - £ 0.1145 | 2980 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
|
| £ 0.0947 - £ 0.1145 | 1000 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 35157 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| £ 0.1965 - £ 0.2264 | 45805 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
||
| 10019078 | £ 0.1088 - £ 0.1133 | 53300 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
| 10019399 | £ 0.1592 - £ 0.2264 | 58580 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
| £ 0.0947 - £ 0.1145 | 9705 In stock |
0.264 in
6.7 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
| £ 0.0947 - £ 0.1145 | 11000 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
| £ 0.0875 - £ 0.1061 | 108998 In stock |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue