Menu Search

Mini Wire Saddles

In stock

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
96 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Fitting Style Inside Height Compatible Panel Thickness Range View
£ 0.0947 - £ 0.1145 Request the lead time here
4.8 mm
Push In
2.9 mm
£ 0.0947 - £ 0.1145 Request the lead time here
6.7 mm
Push In
2.9 mm
MBHWSSE1-1-19 £ 0.2746 - £ 0.3132 Request the lead time here
8.0 mm
Push In
2.8 mm
MWS-2-19 £ 0.1965 - £ 0.2264 700 In stock
4.3 mm
Push In
8.5 mm
MWSSEBE-1-01A2 £ 0.1592 - £ 0.2264 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
£ 0.3421 - £ 0.3694 Request the lead time here
8.4 mm
6.4 mm
Adhesive
2.8 mm
MWSET2-1-01 £ 0.0875 - £ 0.1061 300 In stock
6.7 mm
Push In
2.9 mm
MWSEB-2-19A2-RT £ 0.2225 - £ 0.231 Request the lead time here
4.6 mm
4.8 mm
Adhesive
2.8 mm
£ 0.1667 - £ 0.1903 24000 In stock
4.3 mm
1.8 mm
Push In
3.0 mm
£ 0.1965 - £ 0.2264 980 In stock
4.3 mm
Push In
8.5 mm
£ 0.0947 - £ 0.1145 950 In stock
4.8 mm
Push In
0.9 mm
MWS-1-01 £ 0.1667 - £ 0.1903 727000 In stock
4.3 mm
Push In
3.0 mm
MWSET1-2-19 £ 0.0947 - £ 0.1145 Request the lead time here
4.8 mm
Push In
2.9 mm
£ 0.0875 - £ 0.1061 Request the lead time here
4.8 mm
Push In
2.9 mm
£ 0.0875 - £ 0.1061 Request the lead time here
4.8 mm
Push In
0.9 mm
MWSLTB-1-19A-RT £ 0.6418 - £ 0.6418 Request the lead time here
4.8 mm
MWSEB-1-19A2-RT £ 0.1019 - £ 0.1061 Request the lead time here
4.6 mm
4.8 mm
Adhesive
1.0 mm
£ 0.1965 - £ 0.2264 6000 In stock
4.3 mm
1.8 mm
Push In
3.0 mm
MWSET1-1-19 £ 0.0947 - £ 0.1145 Request the lead time here
4.8 mm
Push In
0.9 mm
MWSB-1-19A2-RT £ 0.2226 - £ 0.2537 400 In stock
4.4 mm
4.4 mm
Adhesive
3.0 mm
  • of 5
Cable Grommet Push In 2.9 mm 4.8 mm PA66

MWSET1-2-1-19

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 6.7 mm PA66

MWSET2-1-19

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet Push In 2.8 mm 8.0 mm PA66

MBHWSSE1-1-19

Price Range
£ 0.3132 - £ 0.2746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.8 mm
  • Inside Width
    8.0 mm
Cable Grommet 4.3 mm 6.9 mm PA66

MWS-2-19

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    8.5 mm
  • Inside Width
    4.3 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

MWSSEBE-1-01A2

Price Range
£ 0.2264 - £ 0.1592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Adhesive 2.8 mm 8.4 mm PA

MWSSEB-1-19A2

Price Range
£ 0.3694 - £ 0.3421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 2.9 mm 6.7 mm PA66

MWSET2-1-01

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    6.7 mm
Cable Grommet Adhesive 2.8 mm 4.6 mm PA

MWSEB-2-19A2-RT

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    2.8 mm
Cable Grommet Push In 3.0 mm 4.3 mm PA

MWS1-1-01

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
24000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet 4.3 mm 6.9 mm PA66

MWS-3-19

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    8.5 mm
  • Inside Width
    4.3 mm
Cable Grommet 4.8 mm 7.0 mm PA66

MWSET1-1-1-19

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
950 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 4.3 mm 6.9 mm PA66

MWS-1-01

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
727000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    3.0 mm
  • Inside Width
    4.3 mm
Cable Grommet Push In 2.9 mm 4.8 mm PA66

MWSET1-2-19

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Push In 2.9 mm 4.8 mm PA66

MWSET1-2-1-01

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    2.9 mm
  • Inside Width
    4.8 mm
Cable Grommet 4.8 mm 7.0 mm PA66

MWSET1-1-1-01

Price Range
£ 0.1061 - £ 0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Wire Saddle 7.1 mm 6.4 mm Natural PA66

MWSLTB-1-19A-RT

Price Range
£ 0.6418 - £ 0.6418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Saddle Type
    Micro
  • Inside Width
    4.8 mm
  • Overall Width
    8.9 mm
  • Full Material
    Polyamide
Cable Grommet Adhesive 1.0 mm 4.6 mm PA

MWSEB-1-19A2-RT

Price Range
£ 0.1061 - £ 0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.8 mm
  • Inside Height
    1.0 mm
Cable Grommet Push In 3.0 mm 4.3 mm PA

MWS1-1-19

Price Range
£ 0.2264 - £ 0.1965

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    1.8 mm
  • Depth
    2 mm
Cable Grommet Push In 0.9 mm 4.8 mm PA66

MWSET1-1-19

Price Range
£ 0.1145 - £ 0.0947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Micro
  • Inside Height
    0.9 mm
  • Inside Width
    4.8 mm
Cable Grommet Adhesive 3.0 mm 4.4 mm PA

MWSB-1-19A2-RT

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Micro
  • Compatible Hole Diameter
    4.4 mm
  • Inside Height
    3.0 mm