Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
£ 0.2388 - £ 0.2724 | 573 In stock |
0.315 in
8.0 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
£ 0.1691 - £ 0.1928 | 780 In stock |
0.252 in
6.4 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
MWSLTB-1-19A-RT | £ 0.6418 - £ 0.6418 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
|
|
|
£ 0.8872 - £ 0.8872 | Request the lead time here |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
MWSEB-2-01A2-RT | £ 0.0722 - £ 0.0769 | Request the lead time here |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
MWSSEBE-1-01A2 | £ 0.1592 - £ 0.2264 | Request the lead time here |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
£ 0.3421 - £ 0.3694 | Request the lead time here |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
MWS-1-01 | £ 0.1667 - £ 0.1903 | 727000 In stock |
0.169 in
4.3 mm
|
|
Push In
|
0.118 in
3.0 mm
|
|
|
MWSEB-2-19A2-RT | £ 0.2225 - £ 0.231 | Request the lead time here |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
MWSEB-3-01A2-RT | £ 0.1601 - £ 0.1672 | 800 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
MWSB-1-19A2-RT | £ 0.2226 - £ 0.2537 | 400 In stock |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
MWSEB-6-19A2-RT | £ 0.1098 - £ 0.1145 | 2000 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
|
£ 0.0722 - £ 0.0769 | 3000 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
MWSEB-5-01A2-RT | £ 0.1601 - £ 0.1672 | Request the lead time here |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
|
MWSET1-1-19 | £ 0.0947 - £ 0.1145 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
|
£ 0.1945 - £ 0.2217 | Request the lead time here |
0.252 in
6.4 mm
|
|
Push In
|
0.11 in
2.8 mm
|
|
||
MWSEB-4-19A2-RT | £ 0.1097 - £ 0.1143 | 3000 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
£ 0.0875 - £ 0.1061 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
£ 0.0947 - £ 0.1145 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.114 in
2.9 mm
|
|
||
£ 0.0875 - £ 0.1061 | Request the lead time here |
0.189 in
4.8 mm
|
|
Push In
|
0.035 in
0.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue