Modular Cable Entry Plates provide a tool-free, adaptable and time saving solution for installing cables into a housing wall. The modular structure (up to 5 separate rows containing 25 grommets in total) provides a completely flexible solution allowing users to add and / or remove our range of Plate Mounted Membrane Entry Grommets that come in a range of 8 different cable diameter sizes and can be found for sale in our Membrane Entry Grommets range.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Plate Height | Number of Holes | View | |
|---|---|---|---|---|---|
| £ 46.1662 - £ 48.088 | Request the lead time here |
6.024 in
153.0 mm
|
25
|
||
| £ 15.3743 - £ 16.0245 | 15 In stock |
2.48 in
63.0 mm
|
5
|
||
| £ 38.4646 - £ 40.0685 | Request the lead time here |
5.138 in
130.5 mm
|
12
|
||
| £ 23.0903 - £ 24.044 | 40 In stock |
3.366 in
85.5 mm
|
10
|
||
| £ 30.763 - £ 32.049 | 38 In stock |
4.252 in
108.0 mm
|
15
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue