The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Base Length | Hole Size | Compatible Cable Diameter Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1386 - £ 0.1445 | 9998 In stock |
0.563 in
14.3 mm
|
|
|
|
Snap-In
|
||
| £ 0.0929 - £ 0.0988 | 693 In stock |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
|
|
|
||
| £ 0.2678 - £ 0.2735 | Request the lead time here |
0.559 in
14.2 mm
|
0.551 in
14.0 mm
|
|
|
|
||
| 10171547 | £ 0.2965 - £ 0.3494 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
Snap-In
|
|
| £ 0.2367 - £ 0.2466 | Request the lead time here |
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
|
|
|
||
| 10025734 | £ 0.1941 - £ 0.2026 | 8000 In stock |
0.591 in
15.0 mm
|
|
|
|
Snap-In
|
|
| £ 0.2678 - £ 0.2735 | Request the lead time here |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
|
|
|
||
| £ 0.1306 - £ 0.148 | 5065 In stock |
0.752 in
19.1 mm
|
|
|
|
|
||
| £ 0.1941 - £ 0.2026 | 11990 In stock |
0.591 in
15.0 mm
|
|
|
|
Snap-In
|
||
| 10159484 | £ 0.2425 - £ 0.2994 | Request the lead time here |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
|
|
|
| £ 0.21 - £ 0.2592 | 68261 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.299 - 0.402 in
7.6 - 10.2 mm
|
Adhesive
|
||
| £ 0.4409 - £ 0.5148 | 2789 In stock |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|
|
|
||
| 10011010 | £ 0.2205 - £ 0.2722 | 17520 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
Adhesive
|
|
| £ 0.3883 - £ 0.3968 | 4150 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
Adhesive
|
||
| 10011003 | £ 0.134 - £ 0.1397 | 23121 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.299 - 0.402 in
7.6 - 10.2 mm
|
Adhesive
|
|
| 10246153 | £ 0.2808 - £ 0.3467 | Request the lead time here |
|
|
|
|
|
|
| £ 0.2949 - £ 0.3641 | 10000 In stock |
|
|
|
|
|
||
| £ 0.3096 - £ 0.3823 | Request the lead time here |
|
|
|
|
|
||
| 10175798 | £ 0.2792 - £ 0.2849 | Request the lead time here |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|
|
|
|
| £ 0.2749 - £ 0.2806 | Request the lead time here |
0.5 in
12.7 mm
|
1 in
25.4 mm