Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
10036907 £ 0.0915 - £ 0.0973 15923 In stock
6.5 mm
31.8 mm
160.7 mm
Black
13.0 kg
£ 0.0927 - £ 0.0985 168000 In stock
6.5 mm
31.8 mm
160.7 mm
Natural
13.0 kg
£ 0.4394 - £ 0.4578 Request the lead time here
7.0 mm
40.0 mm
169.0 mm
Black
250.0 N
10036938 £ 0.0927 - £ 0.0985 Request the lead time here
6.5 mm
31.8 mm
160.7 mm
Black
13.0 kg
£ 0.1037 - £ 0.108 Request the lead time here
6.5 mm
31.8 mm
160.7 mm
Natural
13.0 kg
£ 0.8462 - £ 0.8462 23290 In stock
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
£ 1.0063 - £ 1.0063 Request the lead time here
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
£ 0.6406 - £ 0.6406 Request the lead time here
6.0 mm
36.0 mm
157.0 mm
Black
22.0 kg
£ 0.1715 - £ 0.1785 Request the lead time here
4.7 mm
50.8 mm
225.0 mm
Natural
22.0 kg
£ 0.5287 - £ 0.5287 Request the lead time here
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
£ 0.1214 - £ 0.1265 2000 In stock
6.4 mm
25.4 mm
135.0 mm
Natural
22.0 kg
£ 0.1644 - £ 0.1686 Request the lead time here
4.8 mm
50.0 mm
207.0 mm
Black
22.0 kg
£ 0.6702 - £ 0.7427 Request the lead time here
21.0 mm
22.0 mm
30.5 mm
Natural
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
White
18.1 kg
£ 6.5201 - £ 6.5201 Request the lead time here
21.0 mm
26.0 mm
30.0 mm
Natural
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Blue
18.1 kg
£ 4.3373 - £ 4.3373 Request the lead time here
18.0 mm
17.0 mm
25.0 mm
Natural
10036891 £ 0.1061 - £ 0.1105 18920 In stock
31.8 mm
180.2 mm
Natural
13.0 kg
10173664 £ 0.489 - £ 0.5088 2804 In stock
7.0 mm
40.0 mm
169.0 mm
Black
250.0 N
£ 2.4663 - £ 2.4663 Request the lead time here
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
  • of 5
Cable Tie 160.7 mm 31.8 mm PA Black

10036907

Price Range
£ 0.0973 - £ 0.0915

Stock Levels
15923 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 17.0 mm 160.7 mm 31.8 mm Nylon 6/6 Natural

10036914

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
168000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.5 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    160.7 mm
Cable Tie 14.0 mm 169.0 mm 40.0 mm Nylon 6/6 Black

10173671

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Rivet
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    250.0 N
Cable Tie 160.7 mm 31.8 mm PA Black

10036938

Price Range
£ 0.0985 - £ 0.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 160.7 mm 31.8 mm PA Natural

10036921

Price Range
£ 0.108 - £ 0.1037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

10247938

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
23290 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 201.0 mm 50.0 mm PA Black

10253632

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 157.0 mm 36.0 mm PA Black

10253625

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    36.0 mm
Cable Tie 4.8 mm 225.0 mm 50.8 mm Nylon 6/6 Natural

10113943

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Compatible Hole Diameter
    4.7 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    50.8 mm
Cable Tie 131.0 mm 30.0 mm PA Black

10253649

Price Range
£ 0.5287 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    30.0 mm
Cable Tie 4.8 mm 135.0 mm 25.4 mm Nylon 6/6 Natural

10113950

Price Range
£ 0.1265 - £ 0.1214

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 207.0 mm 50.0 mm PA Black

10253663

Price Range
£ 0.1686 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Clamp Adjustable Adhesive 30.5 mm PA Natural

10245811

Price Range
£ 0.7427 - £ 0.6702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    21.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    22.0 mm
Cable Tie 185.0 mm 40.0 mm PA White

10108390


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Clamp Adjustable 26.0 mm 21.0 mm 30.0 mm Nylon 6/6

10245828

Price Range
£ 6.5201 - £ 6.5201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    21.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Overall Length
    30.0 mm
Cable Tie 185.0 mm 40.0 mm PA Blue

10108369


Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Clamp Adjustable 17.0 mm 18.0 mm 25.0 mm Nylon 6/6

10245804

Price Range
£ 4.3373 - £ 4.3373

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    18.0 mm
  • Mounting Method
    Adhesive
  • Maximum Cable Bundle Diameter
    17.0 mm
  • Overall Length
    25.0 mm
Cable Tie 17.0 mm 180.2 mm 31.8 mm Nylon 6/6 Natural

10036891

Price Range
£ 0.1105 - £ 0.1061

Stock Levels
18920 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    180.2 mm
  • Overall Width
    17.0 mm
Cable Tie 14.0 mm 169.0 mm 40.0 mm Nylon 6/6 Black

10173664

Price Range
£ 0.5088 - £ 0.489

Stock Levels
2804 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Rivet
  • Maximum Cable Bundle Diameter
    40.0 mm
  • Minimum Loop Tensile Strength
    250.0 N
Cable Tie 151.0 mm 37.0 mm PA Black

10248119

Price Range
£ 2.4663 - £ 2.4663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    37.0 mm