Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1729 - £ 0.199 | 4000 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
£ 0.1743 - £ 0.1743 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||
£ 0.1224 - £ 0.1391 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
£ 0.0908 - £ 0.1099 | Request the lead time here |
0.445 in
11.3 mm
|
|
|
1.071 in
27.2 mm
|
|
|
||
£ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
WS-A-2-4-19 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
|
£ 0.1729 - £ 0.199 | 4668 In stock |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
£ 0.2313 - £ 0.2649 | 7000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
£ 0.2203 - £ 0.2503 | 30200 In stock |
0.835 in
21.2 mm
|
0.185 in
4.7 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
WS-9-2-19 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
0.701 in
17.8 mm
|
|
£ 0.0908 - £ 0.1099 | 80500 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
WS-9-4-19 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
1.071 in
27.2 mm
|
0.063 in
1.6 mm
|
1.37 in
34.8 mm
|
|
WS-9-1-01 | £ 0.0908 - £ 0.1099 | Request the lead time here |
0.445 in
11.3 mm
|
|
|
0.189 in
4.8 mm
|
|
|
|
£ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.512 in
13.0 mm
|
||
£ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
£ 0.0967 - £ 0.1028 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
£ 0.0841 - £ 0.0894 | 5000 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
£ 0.0908 - £ 0.1099 | 92000 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
£ 0.1196 - £ 0.122 | 22000 In stock |
0.307 in
7.8 mm
|
0.189 in
4.8 mm
|
0.433 in
11.0 mm
|
0.331 in
8.4 mm
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
||
£ 0.1044 - £ 0.1264 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue