Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
10037294 £ 0.1044 - £ 0.1264 Request the lead time here
11.1 mm
18.8 mm
£ 0.1988 - £ 0.2289 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
£ 0.2203 - £ 0.2503 953 In stock
21.2 mm
19.0 mm
1.6 mm
£ 0.1915 - £ 0.2176 548 In stock
28.7 mm
25.1 mm
1.6 mm
£ 0.2203 - £ 0.2503 28982 In stock
21.2 mm
19.0 mm
2.0 mm
10037805 £ 0.1988 - £ 0.2289 998 In stock
11.1 mm
7.9 mm
11.1 mm
20.1 mm
27.2 mm
10037799 £ 0.1729 - £ 0.199 29994 In stock
11.1 mm
18.8 mm
£ 0.2599 - £ 0.2811 623 In stock
5.6 mm
3.5 mm
12.7 mm
2.4 mm
1.6 mm
4.8 mm
£ 0.24 - £ 0.2761 6998 In stock
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
£ 0.2313 - £ 0.2649 259 In stock
10.2 mm
5.7 mm
10111536 £ 0.2203 - £ 0.2503 Request the lead time here
21.2 mm
19.0 mm
2.0 mm
£ 0.1915 - £ 0.2176 12000 In stock
28.7 mm
25.1 mm
2.0 mm
10111505 £ 0.1915 - £ 0.2176 4000 In stock
21.2 mm
19.0 mm
2.0 mm
£ 0.1915 - £ 0.2176 Request the lead time here
21.2 mm
19.0 mm
1.6 mm
£ 0.3595 - £ 0.3993 2555 In stock
21.2 mm
0.8 mm
19.0 mm
19.0 mm
25.0 mm
£ 0.2346 - £ 0.2689 8 In stock
35.0 mm
44.0 mm
2.0 mm
£ 0.204 - £ 0.2338 Request the lead time here
35.0 mm
44.0 mm
2.0 mm
£ 0.2662 - £ 0.2886 30947 In stock
11.1 mm
18.5 mm
10245996 £ 2.608 - £ 2.608 Request the lead time here
11.3 mm
11.3 mm
18.3 mm
11.3 mm
20.7 mm
£ 0.352 - £ 0.3931 15 In stock
21.2 mm
0.8 mm
19.0 mm
19.0 mm
25.0 mm
  • of 6
Cable Grommet 18.8 mm 11.1 mm Nylon 6/6

10037294

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet Push In 28.2 mm 11.1 mm PA

10037829

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111550

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
953 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

10111604

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
548 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111512

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
28982 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet Push In 20.1 mm 11.1 mm PA

10037805

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Wire Saddle 18.8 mm 11.1 mm Nylon 6/6 Natural

10037799

Price Range
£ 0.199 - £ 0.1729

Stock Levels
29994 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Cable Grommet Arrowhead, Winged 2.4 mm 5.6 mm PA

10037447

Price Range
£ 0.2811 - £ 0.2599

Stock Levels
623 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Cable Grommet Push-in 3.0 mm 6.8 mm PA

10037522

Price Range
£ 0.2761 - £ 0.24

Stock Levels
6998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    1.6 - 2.6 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

10037393

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
259 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Inside Width
    10.2 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111536

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

10111680

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111505

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111543

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet Adhesive 19.0 mm 21.2 mm PA

10111628

Price Range
£ 0.3993 - £ 0.3595

Stock Levels
2555 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Round
  • Compatible Hole Diameter
    0.8 mm
  • Depth
    6.9 mm
Cable Grommet 44.0 mm 35.0 mm Nylon 6/6

10111734

Price Range
£ 0.2689 - £ 0.2346

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    44.0 mm
  • Inside Width
    35.0 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 44.0 mm 35.0 mm Nylon 6/6

10111727

Price Range
£ 0.2338 - £ 0.204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    44.0 mm
  • Inside Width
    35.0 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 18.5 mm 11.1 mm Nylon 6/6

10037577

Price Range
£ 0.2886 - £ 0.2662

Stock Levels
30947 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    18.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
  • UL/CSA Description
    UL E70062
Cable Grommet Adhesive 11.3 mm 11.3 mm PA

10245996

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Square
  • Compatible Hole Diameter
    11.3 mm
  • Inside Height
    11.3 mm
Cable Grommet Adhesive 19.0 mm 21.2 mm PA

10111635

Price Range
£ 0.3931 - £ 0.352

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Round
  • Compatible Hole Diameter
    0.8 mm
  • Depth
    6.9 mm