Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| £ 0.1728 - £ 0.1728 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 2000 In stock |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 10037805 | £ 0.1988 - £ 0.2289 | 998 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
|
1.071 in
27.2 mm
|
|
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||
| 10037782 | £ 0.1988 - £ 0.2289 | 85000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
|
| 10037508 | £ 0.24 - £ 0.2761 | 5000 In stock |
0.394 in
10.0 mm
|
0.185 in
4.7 mm
|
0.768 in
19.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| £ 0.2313 - £ 0.2649 | 955 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | 953 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
|
||
| 10037799 | £ 0.1729 - £ 0.199 | 29994 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.2203 - £ 0.2503 | 28982 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2313 - £ 0.2649 | 10790 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 64356 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | 1988 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1988 - £ 0.2289 | Request the lead time here |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||
| £ 0.0967 - £ 0.1028 | 6530 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 91000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.1654 - £ 0.189 | 14192 In stock |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| 10037270 | £ 0.1044 - £ 0.1264 | 57 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
1.051 in
26.7 mm
|
|
|
|
| £ 0.0908 - £ 0.1099 | 1992 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm