Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1431 - £ 0.3322 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2182 - £ 0.4943 | 840 In stock |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0351 - £ 0.0807 | 10000 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0554 - £ 0.1278 | 3500 In stock |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1743 - £ 0.3906 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0314 - £ 0.073 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.053 - £ 0.1201 | 10200 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.2268 - £ 0.5474 | 1000 In stock |
Blue
|
LDPE
|
3.126 in
79.4 mm
|
1.374 in
34.9 mm
|
||
| £ 0.0306 - £ 0.0663 | 5850 In stock |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1431 - £ 0.3401 | 100 In stock |
Blue
|
LDPE
|
2.575 in
65.4 mm
|
1 in
25.4 mm
|
||
| £ 0.0596 - £ 0.1376 | 1186 In stock |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.311 in
33.3 mm
|
||
| £ 0.1396 - £ 0.3215 | 610 In stock |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0715 - £ 0.2522 | 2700 In stock |
Blue
|
LDPE
|
0.689 in
17.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1142 - £ 0.3827 | 97800 In stock |
Blue
|
LDPE
|
1.189 in
30.2 mm
|
1 in
25.4 mm
|
||
| £ 0.1601 - £ 0.3827 | 270 In stock |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.5244 - £ 1.2119 | 495 In stock |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.0457 - £ 0.1041 | Request the lead time here |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0398 - £ 0.0901 | 29900 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm