Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0314 - £ 0.073 Request the lead time here
Blue
LDPE
12.6 mm
22.2 mm
£ 0.2182 - £ 0.4943 840 In stock
Blue
LDPE
75.7 mm
25.4 mm
£ 0.0351 - £ 0.0807 10000 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.0554 - £ 0.1278 3500 In stock
Blue
LDPE
22.2 mm
12.7 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.1265 - £ 0.6617 Request the lead time here
Blue
LDPE
6.4 mm
22.2 mm
£ 0.1396 - £ 0.3215 610 In stock
Blue
LDPE
54 mm
22.2 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.1301 - £ 0.5767 Request the lead time here
Blue
LDPE
4.8 mm
15.8 mm
£ 0.0715 - £ 0.2522 2700 In stock
Blue
LDPE
17.5 mm
22.2 mm
£ 0.0596 - £ 0.1376 1186 In stock
Blue
LDPE
18.3 mm
33.3 mm
£ 0.0653 - £ 0.2227 Request the lead time here
Blue
LDPE
11.1 mm
22.2 mm
£ 0.0825 - £ 0.2896 29400 In stock
Blue
LDPE
23.8 mm
20.6 mm
£ 0.2438 - £ 0.8026 6480 In stock
Blue
LDPE
34.9 mm
22.2 mm
10186763 £ 0.3359 - £ 1.1906 Request the lead time here
Blue
LDPE
50.8 mm
22.2 mm
10186541 £ 0.0678 - £ 0.2349 7000 In stock
Blue
LDPE
12.7 mm
22.2 mm
10186701 £ 0.1445 - £ 0.5102 Request the lead time here
Blue
LDPE
38.1 mm
22.2 mm
£ 0.084 - £ 0.2896 2800 In stock
Blue
LDPE
25.4 mm
19.0 mm
10186671 £ 0.1107 - £ 0.4039 13800 In stock
Blue
LDPE
33.4 mm
22.2 mm
  • of 6
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
£ 0.4943 - £ 0.2182

Stock Levels
840 In stock
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
10000 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 12.7 mm LDPE Blue

10148624

Price Range
£ 0.1278 - £ 0.0554

Stock Levels
3500 In stock
Attributes
  • D
    22.2 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.4 mm 22.2 mm LDPE Blue

10186503

Price Range
£ 0.6617 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
£ 0.3215 - £ 0.1396

Stock Levels
610 In stock
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 4.8 mm 15.8 mm LDPE Blue

10186497

Price Range
£ 0.5767 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • D
    4.8 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.5 mm 22.2 mm LDPE Blue

10186572

Price Range
£ 0.2522 - £ 0.0715

Stock Levels
2700 In stock
Attributes
  • D
    17.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 18.3 mm 33.3 mm LDPE Blue

10148730

Price Range
£ 0.1376 - £ 0.0596

Stock Levels
1186 In stock
Attributes
  • D
    18.3 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 22.2 mm LDPE Blue

10186534

Price Range
£ 0.2227 - £ 0.0653

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.8 mm 20.6 mm LDPE Blue

10186619

Price Range
£ 0.2896 - £ 0.0825

Stock Levels
29400 In stock
Attributes
  • D
    23.8 mm
  • H
    20.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 34.9 mm 22.2 mm LDPE Blue

10186688

Price Range
£ 0.8026 - £ 0.2438

Stock Levels
6480 In stock
Attributes
  • D
    34.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.8 mm 22.2 mm LDPE Blue

10186763

Price Range
£ 1.1906 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 22.2 mm LDPE Blue

10186541

Price Range
£ 0.2349 - £ 0.0678

Stock Levels
7000 In stock
Attributes
  • D
    12.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

10186701

Price Range
£ 0.5102 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

10186626

Price Range
£ 0.2896 - £ 0.084

Stock Levels
2800 In stock
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 33.4 mm 22.2 mm LDPE Blue

10186671

Price Range
£ 0.4039 - £ 0.1107

Stock Levels
13800 In stock
Attributes
  • D
    33.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790