Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1601 - £ 0.3827 | 270 In stock |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.5244 - £ 1.2119 | 495 In stock |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.065 - £ 0.1504 | 4750 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
| £ 0.034 - £ 0.0786 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1658 - £ 0.3747 | 4050 In stock |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| 10186558 | £ 0.0683 - £ 0.241 | 5200 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
|
| £ 0.0904 - £ 0.3136 | Request the lead time here |
Blue
|
LDPE
|
1.063 in
27.0 mm
|
0.874 in
22.2 mm
|
||
| £ 0.18 - £ 0.9833 | Request the lead time here |
Blue
|
LDPE
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0499 - £ 0.1126 | 54945 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.2168 - £ 0.489 | 2240 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0653 - £ 0.2227 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0477 - £ 0.1084 | 4200 In stock |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0423 - £ 0.0956 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1715 - £ 0.388 | 7220 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
1.752 in
44.5 mm
|
||
| £ 0.1488 - £ 0.3588 | 2115 In stock |
Blue
|
LDPE
|
2.252 in
57.2 mm
|
1.252 in
31.8 mm
|
||
| £ 0.051 - £ 0.1158 | 4981 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1396 - £ 0.3215 | 610 In stock |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.0365 - £ 0.0829 | 10000 In stock |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0812 - £ 0.2684 | Request the lead time here |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue