Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.1601 - £ 0.3827 270 In stock
Blue
LDPE
69.2 mm
27.7 mm
£ 0.5244 - £ 1.2119 495 In stock
Blue
LDPE
95.0 mm
25.4 mm
£ 0.065 - £ 0.1504 4750 In stock
Blue
LDPE
25.4 mm
25.4 mm
£ 0.034 - £ 0.0786 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
10186558 £ 0.0683 - £ 0.241 5200 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.0904 - £ 0.3136 Request the lead time here
Blue
LDPE
27.0 mm
22.2 mm
£ 0.18 - £ 0.9833 Request the lead time here
Blue
LDPE
39.7 mm
25.4 mm
£ 0.0499 - £ 0.1126 54945 In stock
Blue
LDPE
19.1 mm
9.5 mm
£ 0.2168 - £ 0.489 2240 In stock
Blue
LDPE
25.4 mm
44.5 mm
£ 0.0653 - £ 0.2227 Request the lead time here
Blue
LDPE
11.1 mm
22.2 mm
£ 0.0477 - £ 0.1084 4200 In stock
Blue
LDPE
7.5 mm
22.2 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.1715 - £ 0.388 7220 In stock
Blue
LDPE
9.5 mm
44.5 mm
£ 0.1488 - £ 0.3588 2115 In stock
Blue
LDPE
57.2 mm
31.8 mm
£ 0.051 - £ 0.1158 4981 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.1396 - £ 0.3215 610 In stock
Blue
LDPE
54 mm
22.2 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.0365 - £ 0.0829 10000 In stock
Blue
LDPE
11.9 mm
22.2 mm
£ 0.0812 - £ 0.2684 Request the lead time here
Blue
LDPE
20.7 mm
22.2 mm
  • of 6
Non-Threaded End Caps 69.2 mm 27.7 mm LDPE Blue

10148709

Price Range
£ 0.3827 - £ 0.1601

Stock Levels
270 In stock
Attributes
  • D
    69.2 mm
  • H
    27.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 95.0 mm 25.4 mm LDPE Blue

10148778

Price Range
£ 1.2119 - £ 0.5244

Stock Levels
495 In stock
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
£ 0.1504 - £ 0.065

Stock Levels
4750 In stock
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
£ 0.0786 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10186558

Price Range
£ 0.241 - £ 0.0683

Stock Levels
5200 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

10186633

Price Range
£ 0.3136 - £ 0.0904

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 39.7 mm 25.4 mm LDPE Blue

10186718

Price Range
£ 0.9833 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 19.1 mm 9.5 mm LDPE Blue

10148594

Price Range
£ 0.1126 - £ 0.0499

Stock Levels
54945 In stock
Attributes
  • D
    19.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 44.5 mm LDPE Blue

10160343

Price Range
£ 0.489 - £ 0.2168

Stock Levels
2240 In stock
Attributes
  • D
    25.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 22.2 mm LDPE Blue

10186534

Price Range
£ 0.2227 - £ 0.0653

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.5 mm 22.2 mm LDPE Blue

10148112

Price Range
£ 0.1084 - £ 0.0477

Stock Levels
4200 In stock
Attributes
  • D
    7.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
£ 0.388 - £ 0.1715

Stock Levels
7220 In stock
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.2 mm 31.8 mm LDPE Blue

10148679

Price Range
£ 0.3588 - £ 0.1488

Stock Levels
2115 In stock
Attributes
  • D
    57.2 mm
  • H
    31.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
£ 0.1158 - £ 0.051

Stock Levels
4981 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
£ 0.3215 - £ 0.1396

Stock Levels
610 In stock
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.9 mm 22.2 mm LDPE Blue

10148655

Price Range
£ 0.0829 - £ 0.0365

Stock Levels
10000 In stock
Attributes
  • D
    11.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 22.2 mm LDPE Blue

10186596

Price Range
£ 0.2684 - £ 0.0812

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000