Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0314 - £ 0.073 Request the lead time here
Blue
LDPE
12.6 mm
22.2 mm
£ 0.1431 - £ 0.3401 100 In stock
Blue
LDPE
65.4 mm
25.4 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.0596 - £ 0.1376 1186 In stock
Blue
LDPE
18.3 mm
33.3 mm
£ 0.2352 - £ 0.7689 75 In stock
Blue
LDPE
82.3 mm
47.6 mm
£ 0.0351 - £ 0.0807 10000 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.231 - £ 0.5235 1500 In stock
Blue
LDPE
6.4 mm
44.5 mm
£ 0.0554 - £ 0.1278 3500 In stock
Blue
LDPE
22.2 mm
12.7 mm
£ 0.2268 - £ 0.5474 1000 In stock
Blue
LDPE
79.4 mm
34.9 mm
£ 0.1474 - £ 0.3513 3000 In stock
Blue
LDPE
65.1 mm
9.5 mm
£ 0.0263 - £ 0.0608 6500 In stock
Blue
LDPE
7.1 mm
22.2 mm
£ 0.051 - £ 0.1158 4981 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.0812 - £ 0.2684 Request the lead time here
Blue
LDPE
20.7 mm
22.2 mm
10186510 £ 0.0575 - £ 0.1945 46000 In stock
Blue
LDPE
8.0 mm
22.2 mm
£ 0.1145 - £ 0.6086 170500 In stock
Blue
LDPE
28.6 mm
22.2 mm
£ 0.1559 - £ 1.1947 Request the lead time here
Blue
LDPE
41.3 mm
25.4 mm
£ 0.2168 - £ 0.7149 5160 In stock
Blue
LDPE
44.5 mm
22.2 mm
  • of 6
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.4 mm 25.4 mm LDPE Blue

10148693

Price Range
£ 0.3401 - £ 0.1431

Stock Levels
100 In stock
Attributes
  • D
    65.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 33.3 mm LDPE Blue

10148730

Price Range
£ 0.1376 - £ 0.0596

Stock Levels
1186 In stock
Attributes
  • D
    18.3 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 82.3 mm 47.6 mm LDPE Blue

10148754

Price Range
£ 0.7689 - £ 0.2352

Stock Levels
75 In stock
Attributes
  • D
    82.3 mm
  • H
    47.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
10000 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.4 mm 44.5 mm LDPE Blue

10160336

Price Range
£ 0.5235 - £ 0.231

Stock Levels
1500 In stock
Attributes
  • D
    6.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 12.7 mm LDPE Blue

10148624

Price Range
£ 0.1278 - £ 0.0554

Stock Levels
3500 In stock
Attributes
  • D
    22.2 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 79.4 mm 34.9 mm LDPE Blue

10148761

Price Range
£ 0.5474 - £ 0.2268

Stock Levels
1000 In stock
Attributes
  • D
    79.4 mm
  • H
    34.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 65.1 mm 9.5 mm LDPE Blue

10148587

Price Range
£ 0.3513 - £ 0.1474

Stock Levels
3000 In stock
Attributes
  • D
    65.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 22.2 mm LDPE Blue

10148846

Price Range
£ 0.0608 - £ 0.0263

Stock Levels
6500 In stock
Attributes
  • D
    7.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
£ 0.1158 - £ 0.051

Stock Levels
4981 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 22.2 mm LDPE Blue

10186596

Price Range
£ 0.2684 - £ 0.0812

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

10186510

Price Range
£ 0.1945 - £ 0.0575

Stock Levels
46000 In stock
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 28.6 mm 22.2 mm LDPE Blue

10186640

Price Range
£ 0.6086 - £ 0.1145

Stock Levels
170500 In stock
Attributes
  • D
    28.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 41.3 mm 25.4 mm LDPE Blue

10186725

Price Range
£ 1.1947 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm 22.2 mm LDPE Blue

10186749

Price Range
£ 0.7149 - £ 0.2168

Stock Levels
5160 In stock
Attributes
  • D
    44.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790