Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0457 - £ 0.1041 Request the lead time here
Blue
LDPE
17.4 mm
19.1 mm
£ 0.0398 - £ 0.0901 29900 In stock
Blue
LDPE
14.3 mm
14.3 mm
£ 0.1301 - £ 0.5767 Request the lead time here
Blue
LDPE
4.8 mm
15.8 mm
£ 0.0715 - £ 0.2522 2700 In stock
Blue
LDPE
17.5 mm
22.2 mm
£ 0.5244 - £ 1.2119 495 In stock
Blue
LDPE
95.0 mm
25.4 mm
£ 0.065 - £ 0.1504 4750 In stock
Blue
LDPE
25.4 mm
25.4 mm
£ 0.034 - £ 0.0786 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.0351 - £ 0.0807 10000 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.0365 - £ 0.0829 10000 In stock
Blue
LDPE
11.9 mm
22.2 mm
£ 0.0514 - £ 0.1166 10000 In stock
Blue
LDPE
2.4 mm
15.9 mm
£ 0.0464 - £ 0.1073 3900 In stock
Blue
LDPE
17.4 mm
22.2 mm
10186558 £ 0.0683 - £ 0.241 5200 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.0904 - £ 0.3136 Request the lead time here
Blue
LDPE
27.0 mm
22.2 mm
£ 0.1431 - £ 0.3322 Request the lead time here
Blue
LDPE
60.3 mm
22.2 mm
£ 0.2182 - £ 0.4943 840 In stock
Blue
LDPE
75.7 mm
25.4 mm
£ 0.1142 - £ 0.3827 97800 In stock
Blue
LDPE
30.2 mm
25.4 mm
£ 0.18 - £ 0.9833 Request the lead time here
Blue
LDPE
39.7 mm
25.4 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
  • of 6
Non-Threaded End Caps 17.4 mm 19.1 mm LDPE Blue

10148563

Price Range
£ 0.1041 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    19.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 14.3 mm LDPE Blue

10148631

Price Range
£ 0.0901 - £ 0.0398

Stock Levels
29900 In stock
Attributes
  • D
    14.3 mm
  • H
    14.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 4.8 mm 15.8 mm LDPE Blue

10186497

Price Range
£ 0.5767 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • D
    4.8 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.5 mm 22.2 mm LDPE Blue

10186572

Price Range
£ 0.2522 - £ 0.0715

Stock Levels
2700 In stock
Attributes
  • D
    17.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 95.0 mm 25.4 mm LDPE Blue

10148778

Price Range
£ 1.2119 - £ 0.5244

Stock Levels
495 In stock
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
£ 0.1504 - £ 0.065

Stock Levels
4750 In stock
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
£ 0.0786 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
10000 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.9 mm 22.2 mm LDPE Blue

10148655

Price Range
£ 0.0829 - £ 0.0365

Stock Levels
10000 In stock
Attributes
  • D
    11.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 2.4 mm 15.9 mm LDPE Blue

10148785

Price Range
£ 0.1166 - £ 0.0514

Stock Levels
10000 In stock
Attributes
  • D
    2.4 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.4 mm 22.2 mm LDPE Blue

10310885

Price Range
£ 0.1073 - £ 0.0464

Stock Levels
3900 In stock
Attributes
  • D
    17.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10186558

Price Range
£ 0.241 - £ 0.0683

Stock Levels
5200 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

10186633

Price Range
£ 0.3136 - £ 0.0904

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 60.3 mm 22.2 mm LDPE Blue

10148716

Price Range
£ 0.3322 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
£ 0.4943 - £ 0.2182

Stock Levels
840 In stock
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 30.2 mm 25.4 mm LDPE Blue

10186657

Price Range
£ 0.3827 - £ 0.1142

Stock Levels
97800 In stock
Attributes
  • D
    30.2 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 39.7 mm 25.4 mm LDPE Blue

10186718

Price Range
£ 0.9833 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790