Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0457 - £ 0.1041 | Request the lead time here |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0398 - £ 0.0901 | 29900 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1301 - £ 0.5767 | Request the lead time here |
Blue
|
LDPE
|
0.189 in
4.8 mm
|
0.622 in
15.8 mm
|
||
| £ 0.0715 - £ 0.2522 | 2700 In stock |
Blue
|
LDPE
|
0.689 in
17.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.5244 - £ 1.2119 | 495 In stock |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.065 - £ 0.1504 | 4750 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
| £ 0.034 - £ 0.0786 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1658 - £ 0.3747 | 4050 In stock |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0351 - £ 0.0807 | 10000 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0365 - £ 0.0829 | 10000 In stock |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0514 - £ 0.1166 | 10000 In stock |
Blue
|
LDPE
|
0.094 in
2.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0464 - £ 0.1073 | 3900 In stock |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
| 10186558 | £ 0.0683 - £ 0.241 | 5200 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
|
| £ 0.0904 - £ 0.3136 | Request the lead time here |
Blue
|
LDPE
|
1.063 in
27.0 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1431 - £ 0.3322 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2182 - £ 0.4943 | 840 In stock |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| £ 0.1142 - £ 0.3827 | 97800 In stock |
Blue
|
LDPE
|
1.189 in
30.2 mm
|
1 in
25.4 mm
|
||
| £ 0.18 - £ 0.9833 | Request the lead time here |
Blue
|
LDPE
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
||
| £ 0.6009 - £ 1.3873 | 140 In stock |
Blue
|
LDPE
|
3.988 in
101.3 mm
|
1 in
25.4 mm
|
||
| £ 0.0781 - £ 0.1772 | 2100 In stock |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.626 in
15.9 mm